Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
  • Extends the runtime of compatible 72V UPS Systems
  • Included daisychain connector supports the addition of multiple compatible external battery packs
  • Supports 2U rack-mount installation; 4-post installation accessories included
  • Options for 2-post rack-mount, tower and wall-mount installation available
  • 2-year limited warranty

Overview

BP72V18-2US rack/tower external battery pack offers extended battery runtime when used in conjunction with expandable 72V rack-mount or tower UPS systems. Includes heavy-gauge cabling with high-current DC connector for safe, simple installation. Included daisy-chain connector enables the connection of additional compatible 72V external battery packs to the host UPS. Included mounting accessories support 2U rack-mount installation in 4-post racks. Options for 2-point front-rail mounting, 2-post center-mounting, wall-mount and upright tower installation available.

Compatible with these UPS systems: SU3000RTXL2U, SU3000RTXL3U, SU3000RTXLCD3U, SU3000RTXR3U, SU3000RTXR3UHW, SU3000XL, SUINT3000RTXL2U, SUINT3000RTXL3U and other UPS systems that specify the use of this battery pack.

Features

  • Offers extended-run UPS operation when used in conjunction with compatible 72V DC UPS systems
  • Includes heavy-gauge cabling with high-current DC connectors for simple installation
  • Daisychain connector enables the connection of additional compatible 72V external battery packs to the host UPS
  • Included mounting brackets support rack-mount installation in 4-post racks using only 2 rack spaces (2U)
  • UPDHDEARKIT option supports two-point front-rail rack-mount installation without rear supports
  • 2POSTRMKITWM option supports balanced two-point center-mounting in 2-post equipment racks
  • 2POSTRMKITWM option also enables wallmount installation
  • 2-9USTAND option enables upright tower placement

Package Includes

  • BP72V18-2US external battery pack with attached DC cabling
  • 4 post compatible mounting hardware
  • Owner's manual
RoHS compliant

Specifications

OVERVIEW
UPC Code037332178008
INPUT
Input PhaseSingle-Phase
BATTERY
DC System Voltage (VDC)72
UPS ConnectionAttached cable with black 3-point DC connector
Typical Battery Lifespan4-6 years typical (North America)
PHYSICAL
Material of ConstructionSteel
Rack Height  2U
External Battery Pack Form FactorRack/Tower
Installation Form Factors Supported with Included Accessories4 post 19 inch rackmount
Installation Form Factors Supported with Optional Accessories2 post rackmount ( 2POSTRMKITWM ); Tower ( 2-9USTAND ); Wallmount ( 2POSTRMKITWM )
Minimum Required Rack Depth (inches)24
Shipping Dimensions (hwd / in.)9.00 x 28.00 x 26.00
Shipping Weight (lbs.)126.00
Unit Dimensions (hwd / in.)3.430 x 17.320 x 20.810
Unit Weight (lbs.)88.2
STANDARDS & COMPLIANCE
Product ComplianceRoHS; CE (Europe)
WARRANTY & SUPPORT
Product Warranty Period (U.S. & Canada)2-year limited warranty
Optional Coverage3 year, 5 year, next day and on-site warranty coverage available

Questions & Answers

Accessories

Accessories

  Model Number Description
2U to 9U Tower Stand Kit for Select Rack-Mount UPS Systems 2-9USTAND 2-9USTAND 2U to 9U Tower Stand Kit for Select Rack-Mount UPS Systems
2-Post Rack-Mount or Wall-Mount Adapter Kit for select Rack-Mount UPS Systems 2POSTRMKITWM 2POSTRMKITWM 2-Post Rack-Mount or Wall-Mount Adapter Kit for select Rack-Mount UPS Systems

Services & Extended Warranties

Extended Warranty

Part Number Description
TL9SW3Y3000BC 3-Year Extended Warranty and Technical Support for SU 0-3000 VA External Battery Modules (EBMs)
TL9SW5Y3000BC 5-Year Extended Warranty 0-3000 VA SU External Battery Modules (EBMs)
WEXT1M Extended Warranty and Technical Support for Select Products – KVM, PDUs
WEXT2M Extended Warranty and Technical Support for Select Products – KVM Switches, PDUs
WEXT3M Extended Warranty and Technical Support for Select Products – KVM Switches, PDU

Preventive Maintenance

Part Number Description
TLWEBN72XX7000BC 2-Year Onsite Service Contract for 0-7000 VA Smart, SMX, SU External Battery Modules (EBMs)
TLWEBN75XX7000BC 5-Year Onsite Service Contract for 0-7000 VA Smart, SMX, SU External Battery Modules (EBMs)

Emergency Service; Preventive Maintenance

Part Number Description
TLWEBN73XX7000BC 3-Year Onsite Service Contract for 0-7000 VA Smart, SMX, SU External Battery Modules (EBMs)

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.