External 72V 2U Rack/Tower Battery Pack for select Tripp Lite UPS Systems (BP72V18-2US)
Part Number: BP72V18-2US
- Extends the runtime of compatible 72V Tripp Lite UPS Systems
- Included daisychain connector supports the addition of multiple compatible external battery packs
- Supports 2U rackmount installation; 4 post installation accessories included
- Options for 2 post rackmount, tower and wallmount installation available
- 2-year limited warranty
Overview
BP72V18-2US rack/tower external battery pack offers extended battery runtime when used in conjunction with expandable 72V Tripp Lite rackmount or tower UPS systems. Includes heavy gauge cabling with high current DC connector for safe, simple installation. Included daisychain connector enables the connection of additional compatible 72V external battery packs to the host UPS. Included mounting accessories support 2U rackmount installation in 4 post racks. Options for 2-point front-rail mounting, 2 post center-mounting, wallmount and upright tower installation available.
Compatible with these UPS Systems - SU3000RTXL2U, SU3000RTXL3U, SU3000RTXLCD2U, SU3000RTXLCD3U, SU3000RTXR3U, SU3000RTXR3UHW, SU3000XL, SU3000XLCD, SUINT3000RTXL2U, SUINT3000RTXL3U and other Tripp Lite UPS systems that specify the use of this battery pack.
Features
- Offers extended-run UPS operation when used in conjunction with compatible 72V DC Tripp Lite UPS systems
- Includes heavy gauge cabling with high current DC connectors for simple installation
- Daisychain connector enables the connection of additional compatible 72V external battery packs to the host UPS
- Included mounting brackets support rackmount installation in 4 post racks using only 2 rack spaces (2U)
- UPDHDEARKIT option supports 2 point front-rail rackmount installation without rear supports
- 2POSTRMKITWM option supports balanced 2 point center-mounting in 2 post equipment racks
- 2POSTRMKITWM option also enables wallmount installation
- 2-9USTAND option enables upright tower placement
Specifications
OVERVIEW
UPC Code | 037332178008 |
INPUT
Input Phase | Single-Phase |
BATTERY
DC System Voltage (VDC) | 72 |
UPS Connection | Attached cable with black 3-point DC connector |
Typical Battery Lifespan | 4-6 years typical (North America) |
PHYSICAL
Material of Construction | Steel |
Rack Height | 2U |
External Battery Pack Form Factor | Rack/Tower |
Installation Form Factors Supported with Included Accessories | 4 post 19 inch rackmount |
Installation Form Factors Supported with Optional Accessories | 2 post rackmount ( 2POSTRMKITWM ); Tower ( 2-9USTAND ); Wallmount ( 2POSTRMKITWM ) |
Minimum Required Rack Depth (inches) | 26.8 |
Shipping Dimensions (hwd / in.) | 9.00 x 28.00 x 26.00 |
Shipping Weight (lbs.) | 126.00 |
Unit Dimensions (hwd / in.) | 3.4 x 17.3 x 20.8 |
Unit Weight (lbs.) | 88.2 |
STANDARDS & COMPLIANCE
Product Compliance | RoHS; CE (Europe) |
WARRANTY
Product Warranty Period (U.S. & Canada) | 2-year limited warranty |
Optional Coverage | 3 year, 5 year, next day and on-site warranty coverage available |
Questions & Answers
Related Products
UPS Accessories
Model Number | Description | |
---|---|---|
![]() |
2-9USTAND | 2U to 9U Tower Stand Kit for select Rack-Mount UPS Systems |
![]() |
2POSTRMKITWM | 2-Post Rack-Mount or Wall-Mount Adapter Kit for select Rack-Mount UPS Systems |
Services
Extended Warranty
Part Number | Description |
---|---|
WEXT1M | Extended Warranty and Technical Support for Select Tripp Lite Products – KVM; PDUs; UPS Systems |
WEXT2M | Extended Warranty and Technical Support for Select Tripp Lite Products – KVM Switches; PDUs; UPS Systems |
WEXT3M | Extended Warranty and Technical Support for Select Tripp Lite Products – KVM Switches; PDU; UPS Systems |
Documents & Downloads
Documentation
Product Literature
Declarations of Conformity
Product Images