72V External Battery Pack for Select Tripp Lite UPS Systems, 2U Rack/Tower, TAA
- Connects to expandable 72V DC Tripp Lite UPS systems for extended runtime
- Daisy-chain connector supports additional battery packs for even longer runtime
- Mounts in 2U of space in 19 in. rack using included 4-post installation hardware
- Supports 2-post rack, wall or tower installation with optional accessories
- Complies with Federal Trade Agreements Act (TAA) for GSA Schedule purchases
- 2-year limited warranty
BP72V18-2USTAA
Have a Question?
Features
Typical Applications
- Extends the runtime of your compatible Tripp Lite UPS system
- Daisy-chains to additional battery packs to provide even longer extended-run operation
Package Includes
- BP72V18-2USTAA 72V External Battery Pack, 2U Rack/Tower, TAA
- Rack-mounting hardware
- Owner’s manual
Specifications
OVERVIEW
UPC Code | 037332223678 |
INPUT
Input Phase | Single-Phase |
BATTERY
DC System Voltage (VDC) | 72 |
UPS Connection | Attached cable with black 3-point DC connector |
Typical Battery Lifespan | 4-6 years typical (North America) |
PHYSICAL
External Battery Pack Form Factor | Rack/Tower |
Installation Form Factors Supported with Included Accessories | 4 post 19 inch rackmount |
Installation Form Factors Supported with Optional Accessories | 2 post rackmount ( 2POSTRMKITWM ); Wallmount ( 2POSTRMKITWM ); Tower ( 2-9USTAND ); 2-4 post front rail rackmount ( UPSHDEARKIT ) |
Material of Construction | Steel |
Minimum Required Rack Depth (inches) | 26.8 |
Rack Height | 2U |
Shipping Dimensions (hwd / in.) | 9.00 x 28.00 x 26.00 |
Shipping Weight (lbs.) | 129.00 |
Unit Dimensions (hwd / in.) | 3.4 x 17.3 x 20.8 |
Unit Weight (lbs.) | 88.20 |
STANDARDS & COMPLIANCE
Certifications | Tested to CE; TAA Compliant |
WARRANTY
Product Warranty Period (U.S. & Canada) | 2-year limited warranty |
Optional Coverage | 3 year, 5 year, next day and on-site warranty coverage available |
Related Products
UPS Accessories
Model Number | Description | |
---|---|---|
![]() |
2-9USTAND | 2U to 9U Tower Stand Kit for select Rack-Mount UPS Systems |
![]() |
2POSTRMKITWM | 2-Post Rack-Mount or Wall-Mount Adapter Kit for select Rack-Mount UPS Systems |
Services
Extended Warranty
Part Number | Description |
---|---|
WEXT1N | 1-Year Extended Warranty and Technical Support for Select Tripp Lite Products – Includes UPS Battery Coverage if Applicable |
WEXT2N | 2-Year Extended Warranty and Technical Support for Select Tripp Lite Products – Includes UPS Battery Coverage if Applicable |
WEXT3N | 3-Year Extended Warranty and Technical Support for Select Tripp Lite Products – Includes UPS Battery Coverage if Applicable |
Resources & Downloads
Documentation
Design Resources
Declarations of Conformity
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.