External 72V 2U Rackmount Battery Pack for select Tripp Lite UPS Systems (BP72V15-2U)
Part Number: BP72V15-2U
- Extends the runtime of compatible 72V Tripp Lite UPS Systems
- Supports 2U rackmount installation, 4 post installation accessories included
- Options for 2 post rackmount and wallmount installation available
- 2-year limited warranty
Overview
BP72V15-2U rackmount external battery pack offers extended battery runtime when used in conjunction with expandable 72V Tripp Lite rackmount and tower UPS systems. Includes heavy gauge cabling with high current DC connector for safe, simple installation. Included mounting accessories support 2U rackmount installation in 4 post racks. Options for 2 post center-mounting and wall mount installation available.
Compatible with these UPS Systems - SU3000RTXL2U, SU3000RTXL3U, SU3000RTXLCD2U, SU3000RTXLCD3U, SU3000RTXR3U, SU3000RTXR3UHW, SU3000XL, SU3000XLCD, SUINT3000RTXL2U, SUINT3000RTXL3U, SU3000LCD2UHV, SUINT3000LCD2U and other Tripp Lite UPS systems that specify the use of this battery pack.
Features
- Offers extended-run UPS operation when used in conjunction with compatible 72V DC Tripp Lite UPS systems
- Includes heavy gauge cabling with high current DC connectors for simple installation
- Included mounting brackets support rackmount installation in 4 post racks using only 2 rack spaces (2U)
- 2POSTRMKITWM option supports balanced 2 point center-mounting in 2 post equipment racks
- 2POSTRMKITWM option also enables wallmount installation
- NOTE: LIMIT OF 1 BP72V15-2U PER UPS, SEE BP72V18-2US or BP72V28RT-3U FOR MULTI-PACK COMPATIBILITY
Specifications
OVERVIEW
UPC Code | 037332124333 |
INPUT
Input Phase | Single-Phase |
BATTERY
DC System Voltage (VDC) | 72 |
UPS Connection | Attached cable with black 3-point DC connector |
Typical Battery Lifespan | 4-6 years typical (North America) |
PHYSICAL
Material of Construction | Steel |
Rack Height | 2U |
External Battery Pack Form Factor | Rack |
Installation Form Factors Supported with Included Accessories | 4 post 19 inch rackmount |
Installation Form Factors Supported with Optional Accessories | 2 post rackmount ( 2POSTRMKITWM ); Wallmount ( 2POSTRMKITWM ) |
Minimum Required Rack Depth (inches) | 26.75 |
Shipping Dimensions (hwd / in.) | 10.00 x 26.00 x 28.00 |
Shipping Weight (lbs.) | 120.00 |
Unit Dimensions (hwd / in.) | 3.5 x 17.5 x 20.75 |
Unit Weight (lbs.) | 72.4 |
STANDARDS & COMPLIANCE
Product Compliance | RoHS; CE (Europe) |
WARRANTY
Product Warranty Period (U.S. & Canada) | 2-year limited warranty |
Questions & Answers
Related Products
UPS Accessories
Model Number | Description | |
---|---|---|
![]() |
2POSTRMKITWM | 2-Post Rack-Mount or Wall-Mount Adapter Kit for select Rack-Mount UPS Systems |
Services
Extended Warranty
Part Number | Description |
---|---|
WEXT1L | Extended Warranty and Technical Support for Select Tripp Lite Products – KVM; PDUs; Inverters; UPS Systems |
WEXT2L | Extended Warranty and Technical Support for Select Tripp Lite Products – KVM Switches; PDUs; Inverters; UPS Systems |
WEXT3L | Extended Warranty & Technical Support for Select Tripp Lite Products – KVM Switches; PDUs; Inverters; UPS Systems |
Documents & Downloads
Documentation
Product Literature
Declarations of Conformity
Product Images