External 72V 3U Rack/Tower Battery Pack for select Tripp Lite UPS systems (BP72V28RT-3U)
- Extends the runtime of expandable 72V DC Tripp Lite UPS Systems
- Included daisychain connector supports the addition of multiple compatible external battery packs
- Supports 3U rackmount installation; 4 post installation accessories included
- Options for 2 post rackmount and tower installation available
- 2-year limited warranty
BP72V28RT-3U
Have a Question?
Overview
Compatible with these UPS Systems - SU3000RTXL2U, SU3000RTXL3U, SU3000RTXLCD2U, SU3000RTXLCD3U, SU3000RTXR3U, SU3000RTXR3UHW, SU3000XL, SU3000XLCD, SUINT3000RTXL2U, SUINT3000RTXL3U and other Tripp Lite UPS systems that specify the use of this battery pack.
Features
- Offers extended-run UPS operation when used in conjunction with compatible 72V DC Tripp Lite UPS systems
- Includes heavy gauge cabling with high current DC connectors for simple installation
- Daisychain connector enables the connection of additional compatible 72V external battery packs to the host UPS
- Included mounting brackets support rackmount installation in 4 post racks using only 3 rack spaces (3U)
- 2POSTRMKITHD option supports balanced 2 point center-mounting in 2 post equipment racks
- 2-9USTAND option enables upright tower placement
Specifications
OVERVIEW
UPC Code | 037332126641 |
INPUT
Input Phase | Single-Phase |
BATTERY
Expandable Battery Runtime | Yes, DC connector accepts daisy-chaining of multiple external battery packs for extended runtime operation |
Expandable Runtime | Yes |
DC System Voltage (VDC) | 72 |
UPS Connection | Attached cable with black 3-point DC connector |
Typical Battery Lifespan | 4-6 years typical |
PHYSICAL
External Battery Pack Form Factor | Rack/Tower |
Installation Form Factors Supported with Included Accessories | 4 post 19 inch rackmount |
Installation Form Factors Supported with Optional Accessories | 2 post rackmount ( 2POSTRMKITHD ); Tower ( 2-9USTAND ) |
Material of Construction | Steel |
Minimum Required Rack Depth (inches) | 35.5 |
Rack Height | 3U |
Shipping Dimensions (hwd / in.) | 11.00 x 23.00 x 33.00 |
Shipping Weight (lbs.) | 185.00 |
Unit Dimensions (hwd / in.) | 5.25 x 17.5 x 29.5 |
Unit Weight (lbs.) | 148 |
WARRANTY
Product Warranty Period (U.S. & Canada) | 2-year limited warranty |
Frequently Asked Questions
Additional FAQs may be available on the BP72V28RT3U model support page.
Related Products
UPS Accessories
Model Number | Description | |
---|---|---|
![]() |
2-9USTAND | 2U to 9U Tower Stand Kit for select Rack-Mount UPS Systems |
![]() |
2POSTRMKITHD | 2-Post Rack-Mount Installation Kit of 3U and Larger UPS, Transformer and Battery Pack Components |
Services
Extended Warranty
Part Number | Description |
---|---|
WEXT1N | 1-Year Extended Warranty and Technical Support for Select Tripp Lite Products – Includes UPS Battery Coverage if Applicable |
WEXT2N | 2-Year Extended Warranty and Technical Support for Select Tripp Lite Products – Includes UPS Battery Coverage if Applicable |
WEXT3N | 3-Year Extended Warranty and Technical Support for Select Tripp Lite Products – Includes UPS Battery Coverage if Applicable |
Documents & Downloads
Documentation
Product Literature
Declarations of Conformity
Case Studies
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.