Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
External smart battery pack provides extended runtime for compatible Tripp Lite Unity Power Factor UPS systems.
  • Connects to compatible 5kVA/6kVA Unity PF UPS systems for extended runtime
  • Smart pack communicates with UPS to automatically report battery temperature, accurate runtime, etc.
  • Daisy-chain connector supports additional battery packs for even longer runtime
  • Mounts in 3U of space in 19 in. rack using included 4-post installation hardware
  • Supports 2-post rack or tower installation with optional accessories (sold separately)
  • 2-year limited warranty

Features

External Battery Pack Gives Your Compatible UPS System Extended Runtime
The BP192V12RT3US is compatible only with UPS systems that specify the use of this battery pack (see System Requirements below). Not only does this external battery pack provide extended runtime, but it can also be daisy-chained using its input/output connectors to additional external battery packs for even longer extended-run operation. Heavy-gauge cabling with high-current DC connectors is included for simple installation.
Smart Battery Communicates with Your UPS for Optimal Performance
This external battery pack with included power and data cabling is automatically sensed by the UPS for highly accurate runtime reporting and ideal charge current settings. An additional data cable reports battery pack temperature to the UPS to enable temperature-compensated charging to extend battery lifespan and fast recharge.
Mounts in 3U of Space in 19 in. 4-Post Racks
This smart battery pack’s multi-use form factor supports stacking or mounting in 3U of space in EIA-standard 19-inch racks using the included 4-post rack-mounting brackets. The four replaceable internal battery trays can be easily removed to make the battery pack lighter for rack-mount installation. The BP192V12RT3US is also compatible with 2-9USTAND for upright tower configuration and 2POSTRMKITHD for 2-post racks (both accessories sold separately). 

System Requirements

5kVA and 6kVA SmartOnline Unity Power Factor UPS systems only: SU5KRT3UG, SU5KRT3UHV, SU5KRT3UHW, SU5KRT3UTF, SU5KRT3UX, SU6KRT3UG, SU6KRT3UHV, SU6KRT3UHW, SU6KRT3UTF, SU6KRT3UX, SU5KRT3UGMB, SU5KRT3UHVMB, SU5KRT3UHWMB, SU5KRT3UTFMB, SU6KRT3UGMB, SU6KRT3UHVMB, SU6KRT3UHWMB, SU6KRT3UTFMB, SU6KRT3UXMB and other UPS systems that specify the use of this battery pack

 

Package Includes

  • BP192V12RT3US 192V External Battery Pack, 3U Rack/Tower
  • Smart battery communication cable
  • 4-post rack-mounting hardware
  • Owner’s manual
TAA compliant RoHS compliant

Specifications

OVERVIEW
UPC Code037332238610
INPUT
Input PhaseSingle-Phase
UPS Input Cord Length (ft.)3
OUTPUT
Overload Protection50A DC output fuse
BATTERY
Expandable RuntimeYes
DC System Voltage (VDC)192
UPS ConnectionDetachable cable with UPS specific DC connector (90 cm length, 8 gauge)
Typical Battery Lifespan4-6 years typical (North America)
PHYSICAL
Material of ConstructionSteel
Rack Height  3U
External Battery Pack Form FactorRack/Tower
Installation Form Factors Supported with Included Accessories4 post 19 inch rackmount
Installation Form Factors Supported with Optional Accessories2 post rackmount ( 2POSTRMKITHD ); Tower ( 2-9USTAND )
Minimum Required Rack Depth (inches)31
Shipping Dimensions (hwd / in.)11.00 x 23.00 x 33.00
Unit Dimensions (hwd / in.)5.250 x 17.500 x 28.000
Unit Weight (lbs.)174.00
STANDARDS & COMPLIANCE
Product CertificationsCAN/CSA C22.2; CAN/CSA-C22.2 No. 107.3 (Canada); IEC/EN 62040; UL 1778
Product ComplianceRoHS; CE (Europe); Trade Agreements Act (TAA)
WARRANTY & SUPPORT
Product Warranty Period (U.S. & Canada)2-year limited warranty
Optional Coverage3 year, 5 year, next day and on-site warranty coverage available

Questions & Answers

Accessories

Services & Extended Warranties

Extended Warranty

Part Number Description
TL9SW3Y18000BC 3-Year Extended Warranty 3001-18000 VA SU External Battery Modules (EBMs)
TL9SW5Y18000BC 5-Year Extended Warranty 3001-18000 VA SU External Battery Modules (EBMs)
WEXT1N Extended Warranty and Technical Support for Select Products – KVM, Inverters
WEXT2N Extended Warranty and Technical Support for Select Products – KVM Switches, Power Inverters
WEXT3N Extended Warranty and Technical Support for Select Products – KVM Switches, Power Inverters

Preventive Maintenance

Part Number Description
TLWEBN72XX7000BC 2-Year Onsite Service Contract for 0-7000 VA Smart, SMX, SU External Battery Modules (EBMs)
TLWEBN75XX7000BC 5-Year Onsite Service Contract for 0-7000 VA Smart, SMX, SU External Battery Modules (EBMs)

Emergency Service; Preventive Maintenance

Part Number Description
TLWEBN73XX7000BC 3-Year Onsite Service Contract for 0-7000 VA Smart, SMX, SU External Battery Modules (EBMs)

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.