Voltage Incompatibility
This product is not compatible with the voltage in your country. [MP004]
External 240V Battery Pack for Select Tripp Lite 400V 3-Phase SmartOnline UPS Systems
- Includes cable with high-current DC connector
- Internal DC disconnect for battery isolation
- Built-in circuit breaker
- Daisy-chainable with multiple batteries for longer operation
- Tested to IEC 62040-1: 2008/A1: 2013 standards
- 1-year limited warranty
BP240V135
Have a Question?
Overview
Features
- Connects to Tripp Lite’s SVT10KX, SVT20KX, SVT30KX and other 3-phase UPS systems recommending its use
- Includes cable with high-current DC connector
- Internal DC disconnect for battery isolation
- Built-in circuit breaker
- Can be daisy-chained with multiple battery packs for extended-run operation
- Tested to IEC 62040-1: 2008/A1: 2013 standards
Specifications
OVERVIEW
UPC Code | 037332196569 |
INPUT
Input Phase | 3-Phase |
BATTERY
Expandable Battery Runtime | Multiple BP240V135 battery packs can be daisy-chained to the UPS for extended runtime |
DC System Voltage (VDC) | 240VDC |
UPS Connection | DC connector |
PHYSICAL
External Battery Pack Form Factor | Tower |
Material of Construction | Steel |
Shipping Dimensions (hwd / in.) | 26.00 x 14.57 x 39.37 |
Shipping Weight (lbs.) | 466.00 |
Unit Dimensions (Height x Width x Depth, mm) | 580 x 250 x 826 |
Unit Dimensions (hwd / in.) | 22.84 x 9.85 x 32.5 |
Unit Weight (lbs.) | 342 |
WARRANTY
Product Warranty Period (Worldwide) | 1-year limited warranty |
Resources & Downloads
Documentation
Design Resources
Product Literature
Declarations of Conformity
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.