Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1774
+1 (773) 869-1329
presaleshelp@tripplite.com

Voltage Incompatibility

This product is not compatible with the voltage in your country. [MP004]

External Battery Pack for select Tripp Lite 3-Phase UPS Systems (BP480V200)


  • Extends runtime of modular series Tripp Lite UPS Systems using special +/- 240VDC configuration
  • Hardwire installation
  • Internal DC disconnect
  • 10 year design lifespan
  • Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
  • 1-year limited warranty

View Full Product Details

Tripp Lite Part Number

BP480V200

Have a Question?
Contact Us

Overview

Tripp Lite's BP480V200 External Battery Pack offers extended battery runtime when used in conjunction with compatible Tripp Lite UPS systems. Includes internal disconnect for battery isolation.
Compatible UPS Systems: SVX30K to SVX210K, SU40K, SU60K, SU80K, SU20KX, SU40KX, SU60KX, SU80KX, SU60KTV and SU80KTV only.

Features

  • Offers extended-run UPS operation when used in conjunction with compatible Tripp Lite UPS Systems
  • Multiple battery packs can be daisy-chained through each other to the UPS for even longer extended run operation
  • 10 year design lifespan

Package Includes

  • BP480V200 External Battery Pack
  • Warranty information
  • Owner's Manual
TAA compliant RoHS compliant

Specifications

OVERVIEW
UPC Code037332184948
INPUT
Input Phase3-Phase
BATTERY
Expandable Battery RuntimeMultiple battery packs can be daisy-chained to the UPS for extended runtime
DC System Voltage (VDC)+/- 240VDC
UPS ConnectionHardwire (contractor supplies wiring - see Owner's Manual for gauge recommendations)
Typical Battery Lifespan10 year design lifespan
Expandable RuntimeYes
PHYSICAL
External Battery Pack Form FactorTower
Material of ConstructionSteel
Shipping Dimensions (hwd / in.)66.00 x 46.00 x 48.00
Shipping Weight (lbs.)2132.00
Unit Dimensions (hwd / in.)59 x 29 x 31.5
Unit Weight (lbs.)2175
WARRANTY
Product Warranty Period (Worldwide)1-year limited warranty
Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1774 or email presaleshelp@tripplite.com.