Possible Product/Country Incompatibility
This product may be incompatible with your voltage or frequency, or it may be designed to comply with the standards or usage in another country. [MP0042]
Part Number: BP480V300 TAA
BP480V300 has been retired. A substitute product may be available in the following Eaton 3-phase UPS product families:
- Eaton 93E UPS (USA and Canada)
- Eaton 93E UPS (UK, Europe, Middle East, Africa, Asia Pacific and Latin America)
An Owner's Manual and other information for the BP480V300 is available on the product support page.
Overview
Features
- Offers extended-run UPS operation when used in conjunction with compatible Tripp Lite UPS Systems
- Multiple battery packs can be daisy-chained through each other to the UPS for even longer extended run operation
- 10 year design lifespan
Specifications
OVERVIEW
UPC Code | 037332184955 |
INPUT
Input Phase | 3-Phase |
BATTERY
Expandable Runtime | Yes |
DC System Voltage (VDC) | +/- 240VDC |
UPS Connection | Hardwire (contractor supplies wiring - see Owner's Manual for gauge recommendations) |
Typical Battery Lifespan | 10 year design lifespan |
PHYSICAL
Material of Construction | Steel |
Rack Height | 48U |
External Battery Pack Form Factor | Tower |
Installation Form Factors Supported with Included Accessories | Tower |
Minimum Required Rack Depth (inches) | 33 |
Shipping Dimensions (hwd / in.) | 85.00 x 44.00 x 40.00 |
Shipping Weight (lbs.) | 2980.00 |
Unit Dimensions (hwd / in.) | 78.700 x 36.000 x 29.500 |
Unit Weight (lbs.) | 2866 |
Unit Weight Details | Floor loading 350 ilbs per sq. ft. / 1714 kg per sq. meter |
STANDARDS & COMPLIANCE
Product Compliance | UKCA; Trade Agreements Act (TAA) |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 1-year limited warranty |
Questions & Answers
Documents & Downloads
Documentation
Design Resources
Product Literature
Declarations of Conformity
Product Images