Voltage Incompatibility
This product is not compatible with the voltage in your country. [MP004]
External Battery Pack for select Tripp Lite 3-Phase UPS Systems (BP480V500)
- Extends runtime of modular series Tripp Lite UPS Systems using special +/- 240VDC configuration
- Hardwire installation
- Internal DC disconnect
- 10 year design lifespan
- Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
- 1-year limited warranty
BP480V500
Have a Question?
Overview
Features
- Offers extended-run UPS operation when used in conjunction with compatible Tripp Lite UPS Systems
- Multiple battery packs can be daisy-chained through each other to the UPS for even longer extended run operation
- 10 year design lifespan
Specifications
OVERVIEW
UPC Code | 037332184962 |
INPUT
Input Phase | 3-Phase |
BATTERY
Expandable Battery Runtime | Multiple battery packs can be daisy-chained to the UPS for extended runtime |
Expandable Runtime | Yes |
DC System Voltage (VDC) | +/- 240VDC |
UPS Connection | Hardwire (contractor supplies wiring - see Owner's Manual for gauge recommendations) |
Typical Battery Lifespan | 10 year design lifespan |
PHYSICAL
External Battery Pack Form Factor | Tower |
Material of Construction | Steel |
Shipping Dimensions (hwd / in.) | 85.00 x 51.00 x 44.00 |
Shipping Weight (lbs.) | 4548.00 |
Unit Dimensions (hwd / in.) | 78.7 x 40 x 29.5 |
Unit Weight (lbs.) | 4760 |
Unit Weight Details | Floor loading of 547 lbs per sq. ft. / 2678 kg per sq. meter |
WARRANTY
Product Warranty Period (Worldwide) | 1-year limited warranty |
Resources & Downloads
Design Resources
Product Literature
Declarations of Conformity
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.