+/-144VDC External Battery Pack for Tripp Lite 208V SUT-Series UPS
- Connects to expandable 208V Tripp Lite SUT-Series UPS systems for extended runtime
- Supports daisy-chaining to additional battery packs for even longer runtime
- Steel cabinet has front/rear doors for easy access to recyclable internal batteries
- 250A DC breaker protects equipment from potentially hazardous overcurrent
- Pre-installed metal casters allow you to smoothly roll the unit to its destination
- 1-year limited warranty
BP288VEBP
Have a Question?
Features
Typical Applications
- Extend the runtime of your compatible Tripp Lite UPS system to maintain operation during all power conditions
- Daisy-chain to additional battery packs to provide even longer extended-run operation for backing up essential equipment
Package Includes
- BP288VEBP +/-144VDC External Battery Pack for Tripp Lite 208V SUT-Series UPS
- Owner’s manual
Specifications
OVERVIEW
UPC Code | 037332225948 |
INPUT
Input Phase | 3-Phase |
BATTERY
Expandable Battery Runtime | Multiple battery packs can be daisy-chained to the UPS for extended runtime |
Expandable Runtime | Yes |
DC System Voltage (VDC) | +/- 144VDC |
UPS Connection | Hardwire (contractor supplies wiring - see Owner's Manual for gauge recommendations and complete installation instructions) |
PHYSICAL
External Battery Pack Form Factor | Tower |
Material of Construction | Steel |
Shipping Dimensions (hwd / in.) | 30.12 x 26.77 x 37.40 |
Shipping Weight (lbs.) | 871.00 |
Unit Dimensions (hwd / in.) | 23.5 x 30.08 x 33.58 |
Unit Weight (lbs.) | 771.62 |
WARRANTY
Product Warranty Period (Worldwide) | 1-year limited warranty |
Resources & Downloads
Documentation
Design Resources
Product Literature
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.