External SAS Cable, 4 Lane - 4xInfiniband (SFF-8470) to 4xInfiniband (SFF-8470), 1M (3.28 ft.)
Part Number: S522-01M
- Hi-Performance 1 Meter SAS External Cable
- SFF-8470 to SFF-8470
- This product is covered by a Lifetime Limited Warranty (coverage details)
Features
- External SAS Cable, SFF-8470 to SFF-8470 - 1 Meter
- Made with High Performance Infiniband Cable
- Support data transfer rates from 3.0 up to 6.0 gigabytes per second
- SFF-8470 thumbscrew type connectors in diecast zinc housing for durability
- RoHS compliant
System Requirements
- SAS Controllers, SAS Chassis, SAS/SATA hard Drives
Package Includes
- 1 Meter SAS External SFF-8470 to SFF-8470 Cable
Specifications
OVERVIEW
UPC Code | 037332138927 |
Technology | SAS |
PHYSICAL
Color | Black |
Cable Jacket Color | Black |
Cable Length (ft.) | 3.3 |
Shipping Dimensions (hwd / in.) | 7.00 x 9.00 x 0.50 |
Shipping Weight (lbs.) | 0.42 |
CONNECTIONS
Side A - Connector 1 | SFF-8470 |
Side B - Connector 1 | SFF-8470 |
WARRANTY
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Documents & Downloads
Useful Web Pages
Product Images