Part Number: S522-02M TAA
This Model has been retired and replaced by S522-01M. More information for the S522-02M is available on the model support page
Overview
Features
- External SAS Cable, SFF-8470 to SFF-8470 - 2 Meter
- Made with High Performance Infiniband Cable
- Support data transfer rates from 3.0 up to 6.0 gigabytes per second
- SFF-8470 thumbscrew type connectors in diecast zinc housing for durability
- RoHS compliant
- Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
System Requirements
- SAS Controllers, SAS Chassis, SAS/SATA hard Drives
Package Includes
- 2 Meter SAS External SFF-8470 to SFF-8470 Cable
Specifications
OVERVIEW
UPC Code | 037332151971 |
Technology | SAS |
CONNECTIONS
Side A - Connector 1 | SFF-8470 |
Side B - Connector 1 | SFF-8470 |
PHYSICAL
Color | Black |
Cable Length (ft.) | 6.6 |
Shipping Dimensions (hwd / in.) | 12.20 x 9.80 x 0.50 |
Shipping Weight (lbs.) | 0.63 |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Documents & Downloads
Useful Web Pages
Product Images