External SAS Cable, 4 Lane - mini-SAS (SFF-8088) to 4xInfiniband (SFF-8470), 2M (6 ft.), TAA
Model Number: S520-02M
- Hi-Performance 2 Meter SAS External Cable
- Mini-SAS SFF-8088 (iSAS) to SFF-8470
- Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
- This product is covered by a Lifetime Limited Warranty (coverage details)
Overview
Features
- External SAS Cable, Mini-SAS SFF-8088 (iSAS) to SFF-8470 - 2 Meter
- Made with High-Performance Infiniband Cable
- Supports data transfer rates from 3.0 up to 6.0 gigabytes per second
- SFF-8470 thumbscrew type connector and SFF-8088 connector in die cast zinc housing for durability
- RoHS compliant
- Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
System Requirements
- SAS Controllers, SAS Chassis, SAS/SATA Hard Drives
Package Includes
- 2 Meter SAS External SFF-8088 to SFF-8470 Cable
Specifications
OVERVIEW
UPC Code | 037332151957 |
INPUT
Cable Length (ft.) | 6.6 |
PHYSICAL
Color | Black |
Shipping Dimensions (hwd / in.) | 0.50 x 7.00 x 8.50 |
Shipping Weight (lbs.) | 0.50 |
CONNECTIONS
Side A - Connector 1 | SFF-8088 |
Side B - Connector 1 | SFF-8470 |
FEATURES & SPECIFICATIONS
Technology | SAS |
WARRANTY
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Customers Who Viewed This Item Also Considered
Resources & Downloads
Useful Web Pages
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.