Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

External SAS Cable, 4 Lane - mini-SAS (SFF-8088) to mini-SAS (SFF-8088), 1M (3.28 ft.)


  • High-performance 1-meter SAS external cable
  • Mini-SAS SFF-8088 ( iSAS ) to Mini-SAS SFF-8088 ( iSAS )

View Full Product Details

Tripp Lite Part Number

S524-01M

Have a Question?
Contact Us

Features

  • 1-meter External SAS Cable, SFF-8088 to SFF-8088
  • Made with High-Performance Infiniband Cable
  • Support data rates from 3.0 up to 6.0 gigabytes per second
  • SFF-8088 connectors in diecast zinc housing for durability
  • RoHS compliant

System Requirements

  • SAS Controllers, SAS Chassis, SAS/SATA Hard Drives

Package Includes

  • 1-Meter SAS External, SFF-8088 to SFF-8088 Cable
RoHS compliant

Specifications

OVERVIEW
UPC Code037332139078
TechnologySAS
INPUT
Cable Length (ft.)3.3
PHYSICAL
ColorBlack
Shipping Dimensions (hwd / in.)0.50 x 7.00 x 10.00
Shipping Weight (lbs.)0.32
CONNECTIONS
Side A - Connector 1SFF-8088
Side B - Connector 1SFF-8088
STANDARDS & COMPLIANCE
CertificationsROHS
WARRANTY
Product Warranty Period (Worldwide)Lifetime limited warranty

Resources & Downloads

support icon

Do you own a
S524-01M

Get support for your product all in one place!

Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1776

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.