Voltage Incompatibility
This product is not compatible with the voltage in your country. [MP004]
External UPS Battery Pack, 40 100Ah, No Batteries Included - Compatible S3MX-Series 3-Phase UPS System
- Extends runtime of compatible UPS systems using special +/-240VDC configuration
- Requires 40 user-supplied 100Ah sealed lead acid batteries for operation
- The battery cabling on this cabinet is designed for batteries that have "threaded battery posts" as described on the battery cabinet owner’s manual
- Black steel cabinet matches UPS systems to give your server room a consistent look
- Requires hardwire installation; circuit breakers provide overcurrent protection
- Multiple battery pack cabinets may be connected in parallel to increase runtime
- 1-year limited warranty
BP480V100-NIB
Have a Question?
Features
Typical Applications
- Extend the runtime of your compatible Tripp Lite UPS system to maintain operation during all power conditions
- Daisy-chain to multiple additional battery packs to provide even longer extended-run operation for backing up essential equipment in your data center or server room
Package Includes
- BP480V100-NIB External Battery Pack - Batteries Not Included
- Cable for jack, 32 in. (81.3 cm), 1/0 AWG
- Attachment hardware for battery cable
- Owner’s manual
Specifications
OVERVIEW
UPC Code | 037332231123 |
INPUT
Input Phase | 3-Phase |
BATTERY
Expandable Battery Runtime | Multiple battery packs can be daisy-chained to the UPS for extended runtime |
Expandable Runtime | Yes |
DC System Voltage (VDC) | +/- 240VDC |
UPS Connection | Hardwire (contractor supplies wiring - see Owner's Manual for gauge recommendations) |
Typical Battery Lifespan | 10 year design lifespan |
PHYSICAL
External Battery Pack Form Factor | Tower |
Material of Construction | Steel |
Shipping Dimensions (hwd / in.) | 66.14 x 37.00 x 52.76 |
Shipping Weight (lbs.) | 470.91 |
Unit Dimensions (hwd / in.) | 59 x 32.5 x 44.7 |
Unit Weight (lbs.) | 347.45 |
WARRANTY
Product Warranty Period (Worldwide) | 1-year limited warranty |
Resources & Downloads
Design Resources
Product Literature
Declarations of Conformity
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.