Possible Product/Country Incompatibility
This product may be incompatible with your voltage or frequency, or it may be designed to comply with the standards or usage in another country. [MP0042]
External UPS Battery Pack, 40 40Ah, No Batteries Included - Compatible S3MX-Series 3-Phase UPS System
- Extends runtime of compatible UPS systems using special +/-240VDC configuration
- Requires 40 user-supplied 40Ah sealed lead acid batteries for operation
- The battery cabling on this cabinet is designed for batteries that have "threaded battery posts" as described on the battery cabinet owner's manual
- Black steel cabinet matches UPS systems to give your server room a consistent look
- Requires hardwire installation; circuit breakers provide overcurrent protection
- Multiple battery pack cabinets may be connected in parallel to increase runtime
- 1-year limited warranty
Features
System Requirements
- BP480V40-NIB is compatible with Tripp Lite S3M30KX-NIB, S3M40KX-NIB, S3M60KX, S3M80KX, S3M100KX, S3M120KX, S3M160KX, S3M200KX.
- 40 user-supplied 40Ah sealed lead acid batteries
Package Includes
- BP480V40-NIB External Battery Pack - Batteries Not Included
- Cable for jack, 32 in. (81.3 cm), 1/0 AWG
- Attachment hardware for battery cable
- Owner’s manual
Specifications
OVERVIEW
UPC Code | 037332231086 |
INPUT
Input Phase | 3-Phase |
BATTERY
Expandable Battery Runtime | Multiple battery packs can be daisy-chained to the UPS for extended runtime |
Expandable Runtime | Yes |
DC System Voltage (VDC) | +/- 240VDC |
UPS Connection | Hardwire (contractor supplies wiring - see Owner's Manual for gauge recommendations) |
Typical Battery Lifespan | 10 year design lifespan |
PHYSICAL
Material of Construction | Steel |
External Battery Pack Form Factor | Tower |
Shipping Dimensions (hwd / in.) | 54.96 x 27.76 x 44.29 |
Shipping Weight (lbs.) | 323.64 |
Unit Dimensions (hwd / in.) | 48 x 24.65 x 35.43 |
Unit Weight (lbs.) | 227.7 |
WARRANTY
Product Warranty Period (Worldwide) | 1-year limited warranty |
Questions & Answers
More Q&As may be available on the BP480V40NIB model support page.
Documents & Downloads
Design Resources
Product Literature
Declarations of Conformity
Product Images