Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

Voltage Incompatibility

This product is not compatible with the voltage in your country. [MP004]

External UPS Battery Pack, 40 65Ah, No Batteries Included - Compatible S3MX-Series 3-Phase UPS System


Includes internal battery wiring and accessories for 40 user-supplied 65Ah batteries to extend runtime of a compatible UPS.
  • Extends runtime of compatible UPS systems using special +/-240VDC configuration
  • Requires 40 user-supplied 65Ah sealed lead acid batteries for operation
  • The battery cabling on this cabinet is designed for batteries that have "threaded battery posts" as described on the battery cabinet owner’s manual.
  • Black steel cabinet matches UPS systems to give your server room a consistent look
  • Requires hardwire installation; circuit breakers provide overcurrent protection
  • Multiple battery pack cabinets may be connected in parallel to increase runtime
  • 1-year limited warranty

View Full Product Details

Tripp Lite Part Number

BP480V65-NIB

Have a Question?
Contact Us

Features

+/-240VDC Backup Battery Pack — You Provide the Batteries
The BP480V65-NIB is compatible only with Tripp Lite’s 3-phase S3M30KX-NIB, S3M40KX-NIB, S3M60KX, S3M80KX, S3M100KX, S3M120KX, S3M160KX, S3M200KX and other UPS systems that specify the use of this battery pack. The UPS battery pack includes the steel enclosure and all required internal wiring and accessories for a quantity of 40 user-supplied 65Ah internal batteries (batteries not included). For the same battery pack with internal batteries included, see Tripp Lite’s BP480V65.
Daisy-Chain Multiple Cabinets for Even Longer Extended-Run Operation
Multiple battery pack cabinets may be connected in parallel to provide the 3-phase UPS system with more runtime. Up to three external battery packs may be connected to the S3M30KX-NIB, S3M40KX-NIB, S3M60KX and S3M80KX. The S3M100KX, S3M120KX, S3M160KX and S3M200KX units can handle as many as seven BP480V65-NIBs connected in parallel. Hardwire installation is safe and simple. Circuit breakers provide overcurrent protection. Internal disconnect for battery isolation is included.
One-Year Warranty
The BP480V65-NIB is backed by a one-year warranty, ensuring reliability and performance.

Typical Applications

  • Extend the runtime of your compatible Tripp Lite UPS system to maintain operation during all power conditions
  • Daisy-chain to multiple additional battery packs to provide even longer extended-run operation for backing up essential equipment in your data center or server room

Package Includes

  • BP480V65-NIB External Battery Pack - Batteries Not Included
  • Cable for jack, 32 in. (81.3 cm), 1/0 AWG
  • Attachment hardware for battery cable
  • Owner’s manual

System Requirements

  • The BP480V65-NIB is compatible with Tripp Lite S3M30KX-NIB, S3M40KX-NIB, S3M60KX, S3M80KX, S3M100KX, S3M120KX, S3M160KX, and S3M200KX.
  • 40 user-supplied 65Ah sealed lead acid batteries
RoHS compliant

Specifications

OVERVIEW
UPC Code037332231109
INPUT
Input Phase3-Phase
BATTERY
Expandable Battery RuntimeMultiple battery packs can be daisy-chained to the UPS for extended runtime
Expandable RuntimeYes
DC System Voltage (VDC)+/- 240VDC
UPS ConnectionHardwire (contractor supplies wiring - see Owner's Manual for gauge recommendations)
Typical Battery Lifespan10 year design lifespan
PHYSICAL
External Battery Pack Form FactorTower
Material of ConstructionSteel
Shipping Dimensions (hwd / in.)66.14 x 37.00 x 52.76
Shipping Weight (lbs.)470.91
Unit Dimensions (hwd / in.)59.05 x 32.52 x 44.68
Unit Weight (lbs.)347.45
WARRANTY
Product Warranty Period (Worldwide)1-year limited warranty

Documents & Downloads

Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1776

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.