Possible Product/Country Incompatibility
This product may be incompatible with your voltage or frequency, or it may be designed to comply with the standards or usage in another country. [MP0042]
Part Number: BP480V09
BP480V09 has been retired. A substitute product may be available in the following Eaton 3-phase UPS product families:
- Eaton 93E UPS (USA and Canada)
- Eaton 93E UPS (UK, Europe, Middle East, Africa, Asia Pacific and Latin America)
An Owner's Manual and other information for the BP480V09 is available on the product support page.
Overview
Features
System Requirements
- Tripp Lite S3M30KX or other UPS system specifying compatibility with this external battery pack
Package Includes
- BP480V09 External Battery Pack for S3M30KX UPS System - 80 9Ah Batteries Included
- Cable for jack, 32 in. (81.3 cm), 1/0 AWG
- Attachment hardware for battery cable
- Owner’s manual
Specifications
OVERVIEW
UPC Code | 037332231048 |
INPUT
Input Phase | 3-Phase |
BATTERY
Expandable Runtime | Yes |
DC System Voltage (VDC) | +/- 240VDC |
UPS Connection | Hardwire (contractor supplies wiring - see Owner's Manual for gauge recommendations) |
Typical Battery Lifespan | 10 year design lifespan |
PHYSICAL
Material of Construction | Steel |
External Battery Pack Form Factor | Tower |
Installation Form Factors Supported with Included Accessories | Tower |
Shipping Dimensions (hwd / in.) | 40.10 x 14.96 x 36.20 |
Shipping Weight (lbs.) | 602.94 |
Unit Dimensions (hwd / in.) | 32.900 x 9.850 x 30.700 |
Unit Weight (lbs.) | 543.44 |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 1-year limited warranty |
Questions & Answers
Documents & Downloads
Documentation
Design Resources
Declarations of Conformity
Product Images