Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
Securely connects straight sections of wire mesh cable tray in your data center or network closet with no hardware needed.
  • Safely connects straight sections of wire mesh cable trays along a ceiling, floor or wall
  • Allows you more flexibility in routing custom cable management applications
  • Snaps easily into position with no mounting hardware needed
  • 5-year limited warranty

Features

Fast Docking Coupler Bars Help You Create Custom Cable Management Schemes
The SmartRack® SRWBTLCPLRBR includes 50 black powder-coated metal coupler bars for easy installation with your wire mesh cable tray. They connect straight sections of cable tray to extend your cable management application along the wall, floor or ceiling of your data center, network closet or industrial space. The coupler bars snap easily into the wire mesh with no mounting hardware required.

System Requirements

SRWB sectional piece

Package Includes

  • (50) Coupler bars
  • Installation guide
RoHS compliant

Specifications

OVERVIEW
UPC Code037332240385
Product TypeCoupler
Accessory TypeCable Management Accessories
Cable Management System Component TypeCoupler
PHYSICAL
ColorBlack
Cable Jacket ColorBlack
Shipping Dimensions (hwd / in.)6.49 x 12.99 x 7.87
Unit Dimensions (hwd / in.)0.602 x 10.700 x 0.709
Unit Weight (lbs.)0.270
STANDARDS & COMPLIANCE
Product ComplianceRoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)5-year limited warranty

Questions & Answers

Accessories

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.