FC to ST 62.5/125 Adapter for Multi-Function Optical Fiber Cable Tester (M/F)
- Converts native FC jack to an ST female connector
- FC male plug connects to fiber cable tester’s FC female jack
- Perfect for 62.5/125 multimode cable testing
- Included dust caps keep connectors clean
- For use with T020-001-PSF Optical Fiber Cable Tester
- This product is covered by a Lifetime Limited Warranty (coverage details)
T020-001-ST62
Have a Question?
Overview
Features
- Ideal for cable installers or anyone else working in telecom or LAN environments
- Perfect for 62.5/125 multimode cable testing
- FC male plug connects to cable tester’s FC female jack
- Included dust caps keep connectors clean
- For use with T020-001-PSF Multi-Function Optical Fiber Cable Tester
Specifications
OVERVIEW
UPC Code | 037332197689 |
Clad Diameter | 125 |
Core Diameter | 62.5 |
Technology | Multimode |
PHYSICAL
Color | Silver |
Shipping Dimensions (hwd / in.) | 9.00 x 7.00 x 0.50 |
Shipping Weight (lbs.) | 0.04 |
WARRANTY
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Related Products
Network Tools & Testers
Model Number | Description | |
---|---|---|
![]() |
T020-001-PSF | Multi-Function Optical Fiber Cable Tester with Power Meter, Light Source and Visual Fault Locator |
Resources & Downloads
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.