Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

Horizontal Cable Manager - Finger Duct with Cover, Yellow, 1U


Horizontal fiber cable manager routes and organizes network cabling through your 19 in. rack while maintaining proper bend radius.

  • Neatly organizes fiber, copper and coaxial cables in your enclosure or open frame rack
  • High-visibility yellow steel helps your bundle stand out in a crowded rack
  • Convenient snap-on cover allows quick unconstrained access to cabling
  • Fingers and pass-through holes allow easy routing and separation of bundled cables
  • Includes all necessary hardware for mounting in an EIA-standard 19 in. rack
  • 5-year limited warranty

View Full Product Details

Tripp Lite Part Number

SRCABLEDUCT1UFC New

Have a Question?
Contact Us

Features

1U Horizontal Cable Manager Keeps Your Rack Looking Neat and Organized
Easy to mount on either the front or rear of your rack cabinet or open frame rack, the SmartRack® SRCABLEDUCT1UFC neatly organizes fiber optic, copper and coax cable bundles. This 1U horizontal manager offers proper bend radius to eliminate stress on the cables connecting your network devices. Fingers on either side and pass-through holes in the rear allow convenient access to cabling for routing and separation of bundles. The snap-on cover lets you rapidly add or remove cables and provides excellent protection for them. The cable manager is made from high-visibility yellow steel to help you identify its contents in a crowded rack. All hardware is included for installation on an EIA-standard 19-inch rack.

Typical Applications

Keep fiber, copper and coax cable organized and tidy within a rack enclosure or open frame rack in your network closet, computer room or server room

Package Includes

  • Horizontal Fiber Cable Manager, Yellow, 1U
  • Mounting hardware
RoHS compliant

Specifications

OVERVIEW
UPC Code037332239990
Accessories TypeCable Management Accessories
PHYSICAL
Unit Dimensions (hwd / in.)4.130 x 2.170 x 19.490
Unit Weight (lbs.)1.500
Cable Manager Form FactorHorizontal
WARRANTY
Product Warranty Period (Worldwide)5-year limited warranty

Questions & Answers

More Q&As may be available on the SRCABLEDUCT1UFC model support page.

Documents & Downloads

support icon

Do you own a
SRCABLEDUCT1UFC

Get support for your product all in one place!

Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1776

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.