Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

Gigabit Multimode Fiber to Ethernet Media Converter, 10/100BaseT to 100BaseFX-SC, 2km, 1310nm


  • Convert UTP Ethernet to Fiber
  • Supports Auto MDI/MDI-X
  • Half or Full Duplex Operation
  • Auto-Senses 10/100
  • Supports Multimode 50/125 cable up to 2KM or 62.5/125 cable up to 550M
  • 2-year limited warranty

View Full Product Details

Tripp Lite Part Number

N784-001-SC

Have a Question?
Contact Us

Overview

Tripp Lite's N784-001-SC 10/100 Multimode Media Converter, is an economical way to extend the distance ( up to 2Km ) of network nodes by converting Cat5/6 UTP cables to Fiber Optic. The Media Converter features automatic MDI/MDI-X configuration, and the UTP port senses the network speed automatically as well. Dip switches allow half or full duplex operation on the fiber port. Power supplied by either AC-DC adapter, or USB connection ( switch selectable ).

Features

  • Connect 10BaseT/100BaseT UTP Ethernet to 100BaseFX Fiber Ethernet
  • Auto MDI/MDI-X
  • UTP port auto-senses network speed
  • Switch selectable half or full duplex operation on the fiber port
  • Fiber lengths up to 2Km
  • 2 Power Choices - AC-DC Adapter or USB
  • 5 LED Function lights
  • Uses 62.5/125 or 50/125 Multimode cable
  • 3.75"L x 2.75"W x 1"H
  • Wavelength: 1310nm
  • Supports Link Fault Pass-through (LFP) for easy tracing of network link failures
  • Supports Multimode 50/125 cable up to 2KM or 62.5/125 cable up to 550M

Package Includes

  • 10/100 Multimode Media Converter, UTP - SC
  • External Power Supply with NEMA 1-15P Plug ( Input: 100-240V )
  • Owner's Manual
RoHS compliant

Specifications

OVERVIEW
UPC Code037332130891
Product TypeFiber to Ethernet
TechnologyCat5/5e; Multimode
Mode TypeMultimode
DISPLAY
Accessories (Included)External Power Supply (Input: 100-240V, 50/60Hz, 0.5A; Output: 5V/2A)
NETWORK
Network PortsRJ45 (FEMALE); SC (FEMALE)
POWER
AC AdapterInput: 100-240V, 50/60Hz, 0.5A; Output: 5V, 1.2A
External Power Supply Input Specs (V / Hz / A)100-240V, 50/60Hz, 1.2A
External Power Supply Output Specs (V / A)5V, 2A
External Power Supply Cord Length (ft.)4.53
External Power Supply Cord Length (m.)1.38
DC Barrel PlugOD: 5.5 x 2.5 x 11mm, Positive Pin, Negative Sleeve
External Power Supply Plug(s)NEMA 1-15P North America
USER INTERFACE, ALERTS & CONTROLS
LED IndicatorsPWR (Power LED), FX LNK/ACT (Fiber port connection indicator), FX FDX/COL (Full/half duplex indicator), TP LNK/ACT (Copper port connection indicator), TP 100 (10/100 Mbps Speed Indicator)
PHYSICAL
ColorBlack
Power Cord ColorBlack
Shipping Dimensions (hwd / in.)9.25 x 2.17 x 4.92
Shipping Weight (lbs.)0.94
Unit Dimensions (hwd / in.)1.00 x 2.95 x 3.74
Unit Packaging TypeBox
Unit Weight (lbs.)1.00
HousingMetal
ENVIRONMENTAL
Operating Temperature Range32 to 122°F (0 to 50°C)
Storage Temperature Range-4 to 158 F (-20 to 70 C)
Relative Humidity5 to 90% RH, Non-Condensing
COMMUNICATIONS
Network Compatibility10 Mbps; 100 Mbps (Fast Ethernet)
Network Speed Details10 Mbps; 100 Mbps
Wavelength1310nm
Transmission Distance2 km
IEEE Standards Supported802.3u; 802.3x
Wavelength Division Multiplexing (WDM)Yes
CONNECTIONS
Side A - Connector 1RJ45 (FEMALE)
Side B - Connector 1SC DUPLEX (FEMALE)
FEATURES & SPECIFICATIONS
Data Transfer Rate10 Mbps; 100 Mbps
Auto MDIX Support  Yes
DIN MountableNo
Working ModeFull/Half Duplex
Optical PortSC
STANDARDS & COMPLIANCE
External Power Supply CertificationsCE; FCC; cUL; WEEE
Certification & ComplianceCE (Europe); RoHS; FCC (USA)
WARRANTY
Product Warranty Period (Worldwide)2-year limited warranty

Questions & Answers

More Q&As may be available on the N784001SC model support page.

Comparing
0
Products

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1776

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.