FireWire 800 IEEE 1394b Hi-speed Cable (9pin/4pin M/M) 6 ft. (1.83 m)
- Connects Firewire 800 devices to legacy 1394a ports
- Meets FireWire 800 and 1394b Specifications
- Backward compatible to Original FireWire components
- This product is covered by a Lifetime Limited Warranty (coverage details)
F019-006
Have a Question?
Features
- Data transfer rates to 800Mbps
- Hot Pluggable - supports Plug-n-Play operation
- Premium triple-shielded cable with molded, Gold connectors
- Backward compatible with original FireWire systems and devices
- Compatible with PC, Mac, SUN, and other IEEE-1394b equipped systems
Specifications
OVERVIEW
UPC Code | 037332124586 |
Technology | FireWire |
PHYSICAL
Color | Black |
Cable Length (ft.) | 6 |
Shipping Dimensions (hwd / in.) | 8.50 x 6.90 x 0.50 |
Shipping Weight (lbs.) | 0.15 |
CONNECTIONS
Side A - Connector 1 | 9 PIN (MALE) |
Side B - Connector 1 | 4 PIN (MALE) |
WARRANTY
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Documents & Downloads
Useful Web Pages
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.