Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

FireWire 800 IEEE 1394b Hi-speed Cable (9pin/4pin M/M) 6 ft.

Model Number: F019-006


  • Connects Firewire 800 devices to legacy 1394a ports
  • Meets FireWire 800 and 1394b Specifications
  • Backward compatible to Original FireWire components

Overview

Tripp Lite's IEEE-1394b, or FireWire 800 cables, are the latest in FireWire technology, with data transfer speeds up to 800Mbps, twice the speed of original FireWire. The 9-pin to 4-pin FireWire 800 - FireWire cable (also known as a "bilingual" cable) will connect a 4-pin FireWire (1394a) device to a 9-pin FireWire 800 (1394b) port on a computer (FireWire 800 devices can achieve FireWire 800 speeds only when connected to a FireWire 800 port). These cables are 100% compatible with Apple FireWire, Sony iLink, and all other IEEE-1394b peripherals.

Features

  • Data transfer rates to 800Mbps
  • Hot Pluggable - supports Plug-n-Play operation
  • Premium triple-shielded cable with molded, Gold connectors
  • Backward compatible with original FireWire systems and devices
  • Compatible with PC, Mac, SUN, and other IEEE-1394b equipped systems

Package Includes

  • 6ft IEEE-1394b FireWire 800 Gold Hi-Speed 9pin/4pin Cable
RoHS compliant

Specifications

OVERVIEW
UPC Code037332124586
INPUT
Cable Length (ft.)6
PHYSICAL
ColorBlack
Shipping Dimensions (hwd / in.)8.50 x 6.90 x 0.50
Shipping Weight (lbs.)0.15
CONNECTIONS
Side A - Connector 19 PIN (MALE)
Side B - Connector 14 PIN (MALE)
FEATURES & SPECIFICATIONS
TechnologyFireWire
WARRANTY
Product Warranty Period (Worldwide)Lifetime limited warranty

Resources & Downloads

support icon

Do you own a
F019-006

Get support for your product all in one place!

Clear List

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.