Part Number: F009-006
This Model has been retired and has not been replaced. More information for the F009-006 is available on the model support page
Overview
Features
- Premium quadruple-shielded cables with tinned copper braid and aluminum mylar foil on each twisted pair as well as on the cable as a whole.
- Supports data transfer rates up to 400Mbps.
- Gold plated connectors provide superior conductivity.
Specifications
OVERVIEW
UPC Code | 037332012036 |
Technology | FireWire |
CONNECTIONS
Side A - Connector 1 | 4 PIN (MALE) |
Side B - Connector 1 | 4 PIN (MALE) |
PHYSICAL
Color | Black |
Cable Length (ft.) | 6 |
Shipping Dimensions (hwd / in.) | 9.00 x 7.00 x 0.50 |
Shipping Weight (lbs.) | 0.17 |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Documents & Downloads
Useful Web Pages
Product Images