Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

FireWire IEEE 1394 Cable (6pin/6pin M/M) 6 ft.

Model Number: F005-006


  • Premium quadruple-shielded cables with tinned copper braid and aluminum mylar foil on each twisted pair as well as on the cable as a whole
  • Gold plated connectors provide superior conductivity
  • Retail packaging

View Full Product Details

HAVE A QUESTION?
Contact Us

Overview

Tripp Lite's new Firewire series is a perfect compliment to your connectivity solutions. This 6 ft. IEEE-1394 Firewire cable has 6-pin male to 6-pin male connectors. It supports data transmission rates of 100-400Mbps and is most commonly used to connect a PC device to a PC device. Firewire cables have gold-plated connectors and gold-plated copper contacts for superior conductivity; premium double-shielded cable with both a braid and a foil shield to virtually eliminate crosstalk and reduce EMI/RFI interference.

Features

  • All Tripp Lite Firewire (IEEE 1394) cabling includes superior foil shielding for reliable error-free data communications.
  • Firewire cable meets IEEE 1394 standards as set by the institute of electrical and electronic engineers.
  • Premium quadruple-shielded cables with tinned copper braid and aluminum
  • Mylar foil on each twisted pair as well as on the cable as a whole.
  • Gold plated connectors provide superior conductivity.
  • Supports data transmission of 100~400Mbps

System Requirements

  • Two Firewire IEEE 1394 devices each with 6 Pin Female connectors.

Package Includes

  • 6 Foot External Firewire (IEEE 1394) Cable 6 Pin to 6 Pin.
RoHS compliant

Specifications

OVERVIEW
UPC Code037332011961
INPUT
Cable Length (ft.)6
PHYSICAL
ColorBlack
Shipping Dimensions (hwd / in.)9.00 x 7.00 x 0.50
Shipping Weight (lbs.)0.23
CONNECTIONS
Side A - Connector 16 PIN (MALE)
Side B - Connector 16 PIN (MALE)
FEATURES & SPECIFICATIONS
TechnologyFireWire
CERTIFICATIONS
CertificationsRoHS-Compliant
WARRANTY
Product Warranty Period (Worldwide)Lifetime limited warranty

Resources & Downloads

support icon

Do you own a
F005-006

Get support for your product all in one place!

Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
(773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
(773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

1 773.869.1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.