Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

FireWire IEEE 1394 Cable (6pin/6pin M/M) 6-ft.

Model Number: F005-006


  • Premium quadruple-shielded cables with tinned copper braid and aluminum mylar foil on each twisted pair as well as on the cable as a whole
  • Gold plated connectors provide superior conductivity
  • Retail packaging
HAVE A QUESTION?

Call Us
1 773.869.1774


Overview

Tripp Lite's new Firewire series is a perfect compliment to your connectivity solutions. This 6 ft. IEEE-1394 Firewire cable has 6-pin male to 6-pin male connectors. It supports data transmission rates of 100-400Mbps and is most commonly used to connect a PC device to a PC device. Firewire cables have gold-plated connectors and gold-plated copper contacts for superior conductivity; premium double-shielded cable with both a braid and a foil shield to virtually eliminate crosstalk and reduce EMI/RFI interference.

Features

  • All Tripp Lite Firewire (IEEE 1394) cabling includes superior foil shielding for reliable error-free data communications.
  • Firewire cable meets IEEE 1394 standards as set by the institute of electrical and electronic engineers.
  • Premium quadruple-shielded cables with tinned copper braid and aluminum
  • Mylar foil on each twisted pair as well as on the cable as a whole.
  • Gold plated connectors provide superior conductivity.
  • Supports data transmission of 100~400Mbps

System Requirements

  • Two Firewire IEEE 1394 devices each with 6 Pin Female connectors.

Package Includes

  • 6 Foot External Firewire (IEEE 1394) Cable 6 Pin to 6 Pin.
RoHS compliant

Specifications

OVERVIEW
UPC Code037332011961
INPUT
Cable Length (ft.)6
PHYSICAL
ColorBlack
Shipping Dimensions (hwd / in.)9.00 x 7.00 x 0.50
Shipping Weight (lbs.)0.23
CONNECTIONS
Side A - Connector 16 PIN (MALE)
Side B - Connector 16 PIN (MALE)
FEATURES & SPECIFICATIONS
TechnologyFireWire
CERTIFICATIONS
CertificationsRoHS-Compliant
WARRANTY
Product Warranty Period (Worldwide)Lifetime limited warranty

Resources & Downloads

support icon

Do you own a
F005-006

Get support for your product all in one place!

Clear List

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.