Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

Fixed Wall-Mount for 26" to 55" Flat-Screen Displays



Overview

Tripp Lite’s VESA-compliant DWF2647X Fixed Flat-Screen Wall Mount’s low-profile design features an open frame for easy wall access and optimal display positioning flexibility. Its durable, all-metal construction with scratch-resistant, powder-coat finish supports weights of up to 165 lbs. and fits most 26- to 55-inch flat-panel displays. It comes with all necessary mounting hardware and features horizontal adjustment to compensate for off-center wall studs. A built-in bubble level enables accurate display leveling. For peace of mind, the DWF2647X comes backed by a 5-year warranty and green, RoHS-compliant design.

Features

  • VESA-compliant DWF2647X Fixed Flat-Screen Wall Mount’s low-profile design features an open frame for easy wall access and optimal display positioning flexibility
  • Durable, all-metal construction with scratch-resistant, powder-coat finish supports weights of up to 165 lbs. and fits most 26- to 55-inch flat-panel displays
  • Includes all necessary mounting hardware and features horizontal adjustment to compensate for off-center wall studs
  • A built-in bubble level enables accurate display leveling
  • 5-year warranty
  • Green, RoHS-compliant design

Package Includes

  • DWF2647X Fixed Flat-Screen Wall Mount
  • Mounting Hardware
  • Owner’s Manual
RoHS compliant

Specifications

OVERVIEW
UPC Code037332178770
PHYSICAL
VESA Pattern (mm)  100x100; 200x100; 200x200; 400x200; 400x400
ColorBlack
Degrees of MotionFixed
Material of ConstructionMetal
Maximum Weight Capacity (lbs.)165
Min/Max Arm Extension (in.)N/A
MotionFixed
Mounting LocationWall
Shipping Dimensions (hwd / in.)19.49 x 4.72 x 1.77
Shipping Weight (lbs.)4.51
Unit Weight (lbs.)4.51
FEATURES & SPECIFICATIONS
Tools NecessaryYes
SPECIAL FEATURES
Cord ManagementNo
WARRANTY
Product Warranty Period (U.S. & Canada)5-year limited warranty

Frequently Asked Questions

A VESA Pattern is part of a standard defined by VESA, an international organization that sets technical standards for the PC and consumer electronics industries. A VESA pattern refers to the configuration of the four holes on the back of a flat panel display that allow the display to be attached to a mount. For example, in a 100 x 100 mm VESA pattern, the screws holes are arranged in a square 100 mm apart. Tripp Lite display mounts are all VESA compliant and come with screws that fit the screw holes on the back of your display. Before you select a display mount, check the back of your display for the VESA mounting holes provided. If dimensions are not marked, measure the distance between holes to make sure you purchase the correct mount.
Was this information helpful? Yes No
Need more help? Contact Technical Support

Additional FAQs may be available on the DWF2647X model support page.

Resources & Downloads

support icon

Do you own a
DWF2647X

Get support for your product all in one place!

Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1776

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.