Fixed Wall Mount for 60" to 100" TVs and Monitors, UL Certified
Part Number: DWF60100XX
Low-profile mount hangs a flat-panel television, monitor or other display on the wall. Ideal for home theaters, classrooms, boardrooms, hotels, bars and restaurants.
- Fits most flat-panel displays from 60 to 100 in.
- Hangs out of sight for a sleek, professional appearance
- Open frame for easy wall access
- Supports up to 350 lbs (158.8 kgs)
- 5-year limited warranty
Overview
Features
- Fits most flat-panel televisions, monitors and other displays from 60 to 100 in.
- Ideal for home theaters, classrooms, boardrooms, hotels, bars and restaurants
- Mounts out of sight behind display for sleek, professional appearance
- Mounting hardware included
- Tested to accordance with UL Standard 2442
- Supports up to 350 lbs (158.8 kgs)
- Open frame allows easy wall access
- Adjustable display brackets with connected straps compensate for off-center wall studs
- Scratch-resistant powder-coated finish
- Supports the following VESA mounting hole patterns: 200 x 200 mm, 200 x 300 mm, 200 x 400 mm, 200 x 500 mm, 300 x 200 mm, 300 x 300 mm, 300 x 400 mm, 300 x 500 mm, 300 x 600 mm, 400 x 200 mm, 400 x 300 mm, 400 x 400 mm, 400 x 500 mm, 400 x 600 mm, 500 x 200 mm, 500 x 300 mm, 500 x 400 mm, 500 x 500 mm, 500 x 600 mm, 600 x 300 mm, 600 x 400 mm, 600 x 500 mm, 600 x 600 mm, 700 x 300 mm, 700 x 400 mm, 700 x 500 mm, 700 x 600 mm, 800 x 300 mm, 800 x 400 mm, 800 x 500 mm, 800 x 600 mm, 900 x 400 mm, 900 x 500 mm and 900 x 600 mm
Package Includes
- Wall plate
- (2) Adapter brackets
- (4) M5 x 14 screws
- (4) M6 x 14 screws
- (4) M6 x 30 screws
- (4) M8 x 20 screws
- (4) M8 x 30 screws
- (4) Washers
- (8) Small spacers
- (4) Big spacers
- (6) Anchor bolts
- (6) Concrete anchors
- (6) D6 washers
- Owner’s manual
Specifications
OVERVIEW
UPC Code | 037332186676 |
Device Compatibility | Monitor/HDTV |
PHYSICAL
Color | Black |
Material of Construction | Steel |
VESA Pattern (mm) | 200x200; 200x300; 200x400; 200x500; 300x200; 300x300; 300x400; 300x500; 300x600; 400x200; 400x300; 400x400; 400x500; 400x600; 500x200; 500x300; 500x400; 500x500; 500x600; 600x300; 600x400; 600x500; 600x600; 700x300; 700x400; 700x500; 700x600; 800x300; 800x400; 800x500; 800x600; 900x400; 900x500; 900x600 |
Motion | Fixed |
Mounting Location | Wall |
Degrees of Motion | Fixed |
Minimum Screen Size (in.) | 60 |
Maximum Screen Size (in.) | 100 |
Maximum Weight Capacity (lbs.) | 350 |
Number of Displays | 1 |
Shipping Dimensions (hwd / in.) | 1.60 x 17.32 x 49.90 |
Shipping Weight (lbs.) | 13.40 |
Unit Dimensions (hwd / in.) | 24 x 39.72 x 1.25 |
Unit Weight (lbs.) | 10.03 |
FEATURES & SPECIFICATIONS
Cord Management | No |
Tools Necessary | Yes |
STANDARDS & COMPLIANCE
Product Certifications | UL 2442 |
WARRANTY
Product Warranty Period (Worldwide) | 5-year limited warranty |
Questions & Answers
A VESA pattern refers to the configuration of the four holes on the back of a flat panel display. For a full explanation of VESA standards, see our technology primer VESA Mounting Patterns.
Related Products
Services
Installation
Part Number | Description |
---|---|
W11-DM-56 | Basic On-Site Installation of Digital Signage with Display Mount and 56-72 inch Display, 5-Unit Minimum, USA, Normal Business Hours |
W11-DMWG-56 | Premium On-Site Installation of Digital Signage with Display Mount, Media Player and 56-72 inch Display, 5-Unit Minimum, USA, Normal Business Hours |
Documents & Downloads
Documentation
Design Resources
Product Literature
Useful Web Pages
Product Videos
- Wall Mounts for Flat-Panel Displays
https://www.tripplite.com/video/wall-mounts-for-flat-panel-displays/69626
Product Images