Fixed Wall Mount for 37" to 70" TVs and Monitors
- Fits most flat-panel displays from 37 to 70 in.
- Hangs out of sight for a sleek, professional appearance
- Adjustable mounting rails compensate for off-center wall studs
- Supports up to 143 lbs (64.9 kgs)
- 5-year limited warranty
DWF3770L
Have a Question?
Overview
Features
- Fits most flat-panel televisions, monitors and other displays from 37 to 70 in.
- Ideal for home theaters, classrooms, boardrooms, hotels, bars and restaurants
- Mounts out of sight behind display for sleek, professional appearance
- Mounting hardware included
- Supports up to 143 lbs (64.9 kgs)
- Open frame allows easy wall access
- Adjustable mounting rails compensate for off-center wall studs
- Built-in bubble level for accurate display leveling
- Scratch-resistant powder-coated finish
- Supports the following VESA mounting hole patterns: 300 x 200 mm, 300 x 300 mm, 300 x 400 mm, 400 x 200 mm, 400 x 300 mm, 400 x 400 mm, 500 x 200 mm, 500 x 300 mm, 500 x 400 mm, 600 x 300 mm, 600 x 400 mm, 700 x 300, 700 x 400 mm, 800 x 300 mm and 800 x 400 mm
Specifications
OVERVIEW
UPC Code | 037332181701 |
Device Compatibility | Monitor/HDTV |
PHYSICAL
Color | Black |
VESA Pattern (mm) | 300x200; 300x300; 300x400; 400x200; 400x300; 400x400; 500x200; 500x300; 500x400; 600x300; 600x400; 700x300; 700x400; 800x300; 800x400 |
Degrees of Motion | Fixed |
Distance from Wall (in.) | 1.18 |
Material of Construction | Steel |
Maximum Screen Size (in.) | 70 |
Maximum Weight Capacity (lbs.) | 143 |
Min/Max Arm Extension (in.) | N/A |
Minimum Screen Size (in.) | 37 |
Motion | Fixed |
Mounting Location | Wall |
Number of Displays | 1 |
Shipping Dimensions (hwd / in.) | 6.30 x 1.75 x 35.50 |
Shipping Weight (lbs.) | 5.00 |
Unit Dimensions (hwd / in.) | 17.32 x 34.20 x .76 |
Unit Weight (lbs.) | 3.40 |
FEATURES & SPECIFICATIONS
Tools Necessary | Yes |
SPECIAL FEATURES
Cord Management | No |
Security Lock | No |
STANDARDS & COMPLIANCE
Approvals | RoHS3, REACH |
WARRANTY
Product Warranty Period (Worldwide) | 5-year limited warranty |
Frequently Asked Questions
A VESA pattern refers to the configuration of the four holes on the back of a flat panel display. For a full explanation of VESA standards, see our technology primer VESA Mounting Patterns.
Additional FAQs may be available on the DWF3770L model support page.
Related Products
Services
Installation
Part Number | Description |
---|---|
W11-DM-55 | Basic On-Site Installation of Digital Signage with Display Mount and 55-inch or Smaller Display, 5-Unit Minimum, USA, Normal Business Hours |
W11-DM-56 | Basic On-Site Installation of Digital Signage with Display Mount and 56-72 inch Display, 5-Unit Minimum, USA, Normal Business Hours |
W11-DMWG-55 | Premium On-Site Installation of Digital Signage with Display Mount, Media Player and 55-inch or Smaller Display, 5-Unit Minimum, USA, Normal Business Hours |
W11-DMWG-56 | Premium On-Site Installation of Digital Signage with Display Mount, Media Player and 56-72 inch Display, 5-Unit Minimum, USA, Normal Business Hours |
Documents & Downloads
Design Resources
Product Literature
Useful Web Pages
Product Videos
- Display Mounts for Flat-Panel Displays and HDTVs
https://www.tripplite.com/video/display-mounts-for-flat-panel-displays-and-hdtvs/75335 - Wall Mounts for Flat-Panel Displays
https://www.tripplite.com/video/wall-mounts-for-flat-panel-displays/69626
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.