Part Number: DMFC3265M
This Model has been retired and has not been replaced. An Owner's Manual and other information for the DMFC3265M is available on the model support page
Features
Specifications
OVERVIEW
UPC Code | 037332239396 |
Device Compatibility | Monitor/HDTV |
PHYSICAL
Color | Black |
Material of Construction | Steel |
VESA Pattern (mm) | 100x100; 100x200; 200x200; 200x300; 200x400; 300x200; 300x300; 300x400; 400x200; 400x300; 400x400; 500x200; 500x300; 500x400; 600x300; 600x400 |
Mounting Location | Floor |
Maximum Weight Capacity (lbs.) | 88 |
Number of Displays | 1 |
Shipping Dimensions (hwd / in.) | 5.10 x 9.10 x 84.60 |
Shipping Weight (lbs.) | 21.40 |
Unit Dimensions (hwd / in.) | 149.600 x 28.300 x 7.870 |
Unit Weight (lbs.) | 16.7 |
FEATURES & SPECIFICATIONS
Cord Management | No |
Tools Necessary | Yes |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 5-year limited warranty |
Questions & Answers
Accessories
Audio Video Cables
Model Number | Description | |
---|---|---|
P569-003-CERT | 4K HDMI Cable with Ethernet (M/M) - 4K 60 Hz, Gripping Connectors, 3 ft. | |
P569-006-CERT | 4K HDMI Cable with Ethernet (M/M) - 4K 60 Hz, Gripping Connectors, 6 ft. | |
P569-015-CERT | 4K HDMI Cable with Ethernet (M/M) - 4K 60 Hz, Gripping Connectors, 15 ft. |
TV/Monitor Mounts
Model Number | Description | |
---|---|---|
DMATC | Universal Thin Client Monitor Mount |
Documents & Downloads
Documentation
Useful Web Pages
Product Images