Part Number: PS-406-HGULTRA
Full 60601-1 compliance and agency listing, integrated locking safety covers and a 6 ft. cord make this medical-grade power strip ideal for standalone use in all areas inside and outside of patient-care vicinities.
- Antimicrobial protection helps prevent the growth of bacteria, viruses, fungi, mold and mildew
- Approved for standalone use in all patient-care vicinities
- Complies with UL 60601-1 and UL 60950-1 specifications
- Complies with NFPA 99 specifications
- Patented protection circuit guards against shock hazards
- 4 NEMA 5-15R-HG hospital-grade outlets with locking safety covers
- This product is covered by a Lifetime Limited Warranty (coverage details)
Overview
Features
- Ideal for standalone use in patient-care vicinities, therapy rooms, imaging environments and administrative areas
- Patented protection circuit guards against shock hazards with automatic site fault protection
- Circuit breaker resets itself once fault threat is gone
- 120V, 50/60 Hz power strip complies with UL 60601-1 and UL 60950-1 specifications
- Patent # 7,375,939
- Antimicrobial coating helps resist the growth of bacteria, viruses, fungi, mold and mildew
- Coating meets the requirements of JIS Z 2801:2000, an international standard for evaluating efficacy in antimicrobial products.
- 4 NEMA 5-15R-HG hospital-grade outlets provide consistent power
- 6 ft. power cord provides ample reach to the power source
- Rugged all-metal housing for long life in demanding environments
- Integrated locking outlet safety covers block access to unused outlets
- Built-in 15A circuit breaker protects against dangerous overloads
- Switchless design prevents accidental shut-off
- Built-in mounting tabs and flanges for easy installation on a variety of surfaces
Specifications
OVERVIEW
UPC Code | 037332192431 |
INPUT
Nominal Input Voltage(s) Supported | 120V AC |
Recommended Electrical Service | 15A 120V |
Input Plug Features | Hospital Grade Plug |
Voltage Compatibility (VAC) | 120 |
Input Plug Type | NEMA 5-15P-HG |
Input Cord Length (ft.) | 6 |
Right-Angle Plug | No |
OUTPUT
Frequency Compatibility | 50 / 60 Hz |
Output Receptacles | (4) 5-15R-HG |
Circuit Breaker (amps) | 15 |
Overload Protection | 15A resettable circuit breaker |
Transformer Accommodation | (2) Yes |
Outlet Orientation | Single row of 4 |
USER INTERFACE, ALERTS & CONTROLS
Switches | No power switch |
PHYSICAL
Color | White |
Material of Construction | Metal |
Power Cord Color | White |
Housing Color | White |
Included Mounting Accessories | Mounting tabs and flanges |
Mounting Holes or Slots | Yes |
Slot or Hole Mount Measurement (Center to Center) | Distance between keyhole tabs = 261.92mm; Distance between end tabs = 334.01mm |
Outlets Measurement (Center to Center) | 3.62 in. |
Receptacle Color | White |
Shipping Dimensions (hwd / in.) | 14.17 x 5.98 x 2.17 |
Shipping Weight (lbs.) | 2.81 |
Unit Dimensions (hwd / in.) | 1.500 x 13.750 x 2.500 |
Unit Weight (lbs.) | 3.20 |
Mounting Details | Includes flanges |
FEATURES & SPECIFICATIONS
Antimicrobial | Yes |
Built-In Circuit Breaker | Yes |
STANDARDS & COMPLIANCE
Patented | Patent # 7,375,939 |
Product Certifications | CSA (Canada); CAN/CSA-C22.2 No. 601.1; CAN/CSA-C22.2 No. 601.1-M90 (Canada); CAN/CSA-C22.2 No. 60950-1 (Canada); UL 60950-1; UL 1363; UL 60601-1 |
Product Compliance | NFPA 99: 10.2.3.6; RoHS |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Accessories
Accessories
Model Number | Description | |
---|---|---|
HGOUTLETCVR | Safe-IT Hospital-Grade Outlet Covers for Wall Receptacles, Power Strips and Surge Protectors, Set of 4 | |
PSCLAMP | Mounting Clamp for Medical-Grade Power Strips | |
PSCLAMP2 | Safe-IT Mounting Clamp for Medical-Grade Power Strips - Antimicrobial Protection | |
PSHGCOVERKIT | Safe-IT Replacement Outlet Covers for Compatible Hospital-Grade Power Strips |
Documents & Downloads
Product Literature
- Healthcare/Medical Solutions for Patient Care Vicinities Brochure (English)
- Addressing the Electrical Shock Risk in Healthcare
- Solutions for Patient-Care Vicinities Flyer (English)
- Medical-Grade Power Strips and Surge Protectors with Antimicrobial Protection Flyer (English)
- Surge Protectors and Power Strips Brochure
- Power Strip & Surge Protector Regulatory Compliance Guide for Healthcare Brochure (English)
- Solutions for Utility Service/Work Trucks & Cargo Delivery Service Vans
- Healthcare Power Strips & Surge Protectors with Antimicrobial Protection Sales Sheet (English)
Useful Web Pages
Product Videos
- Tripp Lite Healthcare Solutions
https://tripplite.eaton.com/video/tripp-lite-healthcare-solutions/851678
Product Images