12-Amp DC Power Supply, 13.8VDC, Precision Regulated AC-to-DC Conversion
- Smaller footprint maximizes operating space
- Automatic time-controlled overcurrent protection in case of overload
- Solid state, integrated circuit maintains excellent regulation of output voltage
- Regulated output voltage maintains up to 95% of no load value
- 1-year limited warranty
PR12
Have a Question?
Overview
Features
- Smaller footprint maximizes operating space
- Automatic time-controlled overcurrent protection in case of overload
- Solid state, integrated circuit maintains excellent regulation of output voltage
- Regulated output voltage maintains up to 95% of no load value
- High quality filtering creates very low ripple/low noise operation
- Heavy-duty power transformer provides complete isolation from noise on incoming AC power
- Large heat sinks and vented cabinets supply cool operation for continuous use and long life of the unit
- Illuminated on/off switch
- Connectors: Hardwire terminals / Red positive (+), Black negative (-)
- Working Temperature Range: 0° C to 40° C (32° F to 104° F), 0 to 95% humidity, non-condensing
- Storage Temperature Range: -15° C to 50° C (5° F to 122° F)
- LED Indicators: Red LED indicates that DC output is being provided
Specifications
OVERVIEW
UPC Code | 037332060150 |
OUTPUT
Intermittent (Peak) Amps | 12 |
PHYSICAL
Shipping Dimensions (hwd / in.) | 5.00 x 7.20 x 9.40 |
Shipping Weight (lbs.) | 10.70 |
Unit Dimensions (hwd / in.) | 4.5 x 6.75 x 7.75 |
Unit Weight (lbs.) | 11 |
WARRANTY
Product Warranty Period (Worldwide) | 1-year limited warranty |
Services
Extended Warranty
Part Number | Description |
---|---|
WEXT1A | 1-Year Extended Warranty and Technical Support for Select Tripp Lite Products – Includes UPS Battery Coverage if Applicable |
WEXT2A | 2-Year Extended Warranty and Technical Support for Select Tripp Lite Products – Includes UPS Battery Coverage if Applicable |
WEXT3A | 3-Year Extended Warranty and Technical Support for Select Tripp Lite Products – Includes UPS Battery Coverage if Applicable |
Resources & Downloads
Documentation
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.