Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Provide precise DC power from an AC source with this compact and lightweight DC power supply. The PR7 efficiently converts 120 volts AC into 13.8 volts DC. Its high power density makes it perfect for a wide range of applications, like home use of single-sideband CB radios, quality control equipment, low power VHF/UHF ham radios, point-of-sale displays, and aquariums.

  • Smaller footprint maximizes operating space
  • Automatic time-controlled overcurrent protection in case of overload
  • Solid state, integrated circuit maintains excellent regulation of output voltage
  • Regulated output voltage maintains up to 95% of no load value
  • 1-year limited warranty

Overview

Precision-regulated DC power supplies are ideal for commercial/land-mobile, ham and CB radios, test bench supplies, base stations, tape players and amplifiers. Designed for years of reliable service and superior performance, they efficiently convert 120 volts AC into 13.8 volts DC (+/-0.5V). The Trim Line Series of DC power supplies offers a low-profile design with a footprint that matches the most popular radios on the market, such as Motorola, Radius, GE Monogram Series and EF Johnson models.

Features

  • Smaller footprint maximizes operating space
  • Automatic time-controlled overcurrent protection in case of overload
  • Solid state, integrated circuit maintains excellent regulation of output voltage
  • Regulated output voltage maintains up to 95% of no load value
  • High quality filtering creates very low ripple/low noise operation
  • Heavy-duty power transformer provides complete isolation from noise on incoming AC power
  • Large heat sinks and vented cabinets supply cool operation for continuous use and long life of the unit
  • Illuminated on/off switch
  • Connectors: Hardwire terminals / Red positive (+), Black negative (-)
  • Working Temperature Range: 0° C to 40° C (32° F to 104° F), 0 to 95% humidity, non-condensing
  • Storage Temperature Range: -15° C to 50° C (5° F to 122° F)
  • LED Indicators: Red LED indicates that DC output is being provided

Specifications

OVERVIEW
UPC Code037332060099
OUTPUT
Intermittent (Peak) Amps7
PHYSICAL
Shipping Dimensions (hwd / in.)4.20 x 9.30 x 6.70
Shipping Weight (lbs.)7.00
Unit Dimensions (hwd / in.)0.000 x 0.000 x 0.000
Unit Weight (lbs.)7
STANDARDS & COMPLIANCE
Product ComplianceRoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)1-year limited warranty

Questions & Answers

Services & Extended Warranties

Extended Warranty

Part Number Description
WEXT1A Extended Warranty and Technical Support for Select Products – Cables and Connectivity, DC Power, Keyspan, KVM, Inverters
WEXT2A Extended Warranty and Technical Support for Select Products Cables and Connectivity, DC Power Supplies, Keyspan Products, KVM Switches, Power Inverters
WEXT3A Extended Warranty and Technical Support for Select Products – Cables and Connectivity, DC Power Supplies, Keyspan Products, KVM Switches, Power Inverters

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.