Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
Mounts your 23 to 55 in. television to the wall of your home theater, office, restaurant or boardroom to provide optimal viewing angles.
  • TV wall mount with articulating gas-spring arm adjusts easily with just a single touch
  • -15° to +5° tilt and -90° to +90° swivel helps you find the perfect angle to avoid glare
  • Durable steel construction blends into any décor and supports up to 51 lbs (23.1 kgs)
  • Display cables attach to arm to reduce clutter and keep cords organized
  • VESA compliance ensures compatibility with most popular mounting hole patterns
  • 5-year limited warranty

Features

Mounts Your TV or Monitor to the Wall
  • Fits most flat-panel televisions, monitors and other displays from 23 to 55 in.
  • Ideal for home theaters, offices, classrooms, boardrooms, hotels, bars and restaurants
  • Full-motion articulating arm adjusts independently for angle and height
  • Mounting hardware included
  • Mounts on wood or concrete block
Convenient One-Touch Adjustment
  • 180° swivel and -15° to 15° tilt capability provides comfortable viewing from multiple angles
Durable Metal Construction
  • Supports up to 51 lbs (23.1 kgs)
  • Soft rubber-feel finish tolerates frequent handling and blends with any décor
  • Display cables tuck inside articulating arm to prevent clutter
VESA Compliance
  • Conforms with VESA-compliant universal mounting hole patterns

System Requirements

  • Flat-screen television or monitor from 23 to 55 in.

Package Includes

  • Wall plate with articulating arm
  • VESA plate
  • (4) VESA adapter brackets
  • (2) Wall plate end caps
  • (4) Nuts
  • (4) Bolts
  • Wrench
  • Hex key, 4 mm
  • Hex key, 6 mm
  • (4) M5 x 14 screws
  • (4) M6 x 14 screws
  • (4) M6 x 30 screws
  • (4) M8 x 30 screws
  • (4) M8 x 50 screws
  • (4) D5 washers
  • (4) D8 washers
  • (8) Small spacers
  • (8) Large spacers
  • (3) Anchor bolts
  • (3) Concrete anchors
  • (3) Washers
  • Owner’s manual
RoHS compliant

Specifications

OVERVIEW
UPC Code037332258779
Device CompatibilityMonitor/HDTV
PHYSICAL
ColorBlack
Material of ConstructionSteel
VESA Pattern (mm)  75x75; 100x100; 200x100; 200x200; 300x300; 400x200; 400x300; 400x400
MotionFull
Mounting LocationWall
Degrees of Motion-15/+15 Tilt; 180 Swivel
Distance from Wall (in.)12.7
Minimum Screen Size (in.)23
Maximum Screen Size (in.)55
Maximum Weight Capacity (lbs.)51
Min/Max Arm Extension (in.)2.83 min to 18.34 max
Number of Displays1
Shipping Dimensions (hwd / in.)17.30 x 13.70 x 3.30
Shipping Weight (lbs.)8.90
Unit Dimensions (hwd / in.)17.100 x 18.100 x 17.900
Unit Weight (lbs.)7.1
Assembly RequiredYes
FEATURES & SPECIFICATIONS
Cord ManagementYes
Tools NecessaryYes
STANDARDS & COMPLIANCE
Product ComplianceRoHS; RoHS3; CE (Europe); REACH
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)5-year limited warranty

Questions & Answers

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.