Full Motion Universal Ceiling Mount for Projectors
Model Number: DUNVPJT
- Universal design fits most projector brands
- Quick-release feature allows easy projector maintenance
- 360° swivel and -20° to +20° tilt for wide range of motion
- Supports up to 55 lb.
- 5-year limited warranty
Overview
An integrated ball-joint design allows easy customization of your viewing at any time. A 360° swivel and -20° to +20° tilt capability provides comfortable viewing from multiple angles. The easy-grip adjustment knob holds the image position with no sag or drift. A quick-release connector allows easy removal of the projector for cleaning or light bulb replacement and reinstallation with no realignment necessary.
The durable all-metal unit supports up to 55 pounds. The scratch-resistant powder-coated finish tolerates frequent handling and blends with any décor. Installation hardware is included. The DUNVPJT’s base plate and four adjustable support arms conform to hole patterns located on the housing of most projectors.
Features
- Suspends digital projector from ceiling
- Fits most projector brands
- Installation hardware included
- Ideal for home theaters, classrooms, boardrooms, hotels, bars and restaurants
Easy Adjustment for Comfortable Viewing
- 360° swivel and -20° to +20° tilt capability provides comfortable viewing from multiple angles
- Integrated ball-joint design enables easy view customization
- Easy-grip knob holds image position with no sag or drift
Quick-Release Connector
- Allows projector to be removed for maintenance and reinstalled quickly with no realignment necessary
Durable Metal Construction
- Supports up to 55 lb.
- Scratch-resistant powder-coated finish blends with any décor
Universal Mount Fits Most Projector Brands
- Base plate and 4 adjustable support arms conform to hole patterns on projector’s housing
Package Includes
- Base assembly
- Base
- (4) Adjustable support arms
- Locking screw
- (4) M3 x 25 mm screws
- (4) M4 x 25 mm screws
- (4) M5 x 25 mm screws
- (4) M6 x 25 mm screws
- (4) M6 x 12 mm screws
- (4) M4 washers
- (8) M6 washers
- (8) Spacers
- (4) Anchor bolts
- (4) Concrete anchors
- (4) Washers (for anchor bolts)
- (4) Mounting plates
- Hex key
- Owner’s manual
Specifications
OVERVIEW
UPC Code | 037332185679 |
PHYSICAL
Color | Black |
Degrees of Motion | -20/+20 Tilt; 360 Swivel |
Material of Construction | Steel |
Maximum Weight Capacity (lbs.) | 55 |
Motion | Full |
Mounting Location | Ceiling |
Shipping Dimensions (hwd / in.) | 5.51 x 6.34 x 6.34 |
Shipping Weight (lbs.) | 4.49 |
Unit Dimensions (hwd / in.) | 5.31 x 5.90 x 19.68 |
Unit Weight (lbs.) | 3.61 |
FEATURES & SPECIFICATIONS
Tools Necessary | Yes |
Cord Management | No |
WARRANTY
Product Warranty Period (Worldwide) | 5-year limited warranty |
Frequently Asked Questions
Additional FAQs may be available on the DUNVPJT model support page.
Resources & Downloads
Documentation
Design Resources
Product Literature
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.