Full-Motion Universal Flexible Tablet Stand
- Fits most tablets ranging from 8 to 10 in.
- Flexible, bendable legs stabilize tablet on uneven surfaces
- Rubber feet grip surface securely
- Rotates 360° for portrait and landscape orientations
- Supports up to 2.2 lbs (1 kg)
- 5-year limited warranty
DDR0810TRI
Have a Question?
Overview
Features
- Fits most tablets from 8 to 10 in.
- Flexible 8 in. legs bend to stabilize tablet on uneven surfaces
- Legs can wrap around objects for maximum effect
- Rubber feet provide strong grip on most surfaces
- Full 360° rotation for both portrait and landscape orientations
Assembles in Seconds
- No tools necessary
- Supports up to 2.2 lbs (1 kg)
Specifications
OVERVIEW
UPC Code | 037332190536 |
Device Compatibility | Tablet |
PHYSICAL
Color | Black |
Degrees of Motion | -30/+30 Tilt; -30/+30 Swivel; 360 Rotate |
Material of Construction | Plastic |
Maximum Screen Size (in.) | 10 |
Maximum Weight Capacity (lbs.) | 2.2 |
Minimum Screen Size (in.) | 8 |
Motion | Full |
Mounting Location | Desktop |
Shipping Dimensions (hwd / in.) | 2.75 x 4.52 x 10.63 |
Shipping Weight (lbs.) | 0.75 |
Unit Dimensions (hwd / in.) | 8.07 x 8.26 x 8.26 |
Unit Weight (lbs.) | .57 |
FEATURES & SPECIFICATIONS
Tools Necessary | No |
SPECIAL FEATURES
Cord Management | No |
STANDARDS & COMPLIANCE
Approvals | RoHS3, REACH |
WARRANTY
Product Warranty Period (Worldwide) | 5-year limited warranty |
Resources & Downloads
Design Resources
Product Literature
Useful Web Pages
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.