Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
Product Status Discontinued on 6/14/2021

Overview

The DDR1013SC Full-Motion Universal Tablet Desk Clamp attaches to your desk, table or workstation, allowing you to mount your tablet above it and free up valuable workspace. The mount clamps firmly to most flat surfaces up to 2.75 in. thick, and the 23-inch flexible arm lets you adjust your tablet's angle and height to fit your environment and comfort level. Two separate holders fit tablets ranging from 10 inches to 13.5 inches. Both rotate 360°, so you can view your tablet in portrait and landscape modes. The sleekly designed DDR1013SC comes preassembled for easy installation in seconds with no tools necessary. Supports weights up to 3.1 lbs (1.4 kgs)

Features

Attaches to Almost Any Desk, Table or Workstation
  • Durable, sturdy clamp fits tightly to most flat surfaces up to 2.75 in. thick
  • Flexible 23-inch arm lets you adjust height and angle for perfect viewing
  • Full 360° rotation for both portrait and landscape modes


Installs in Seconds
  • Comes preassembled for easy installation—no tools necessary
  • Included holders fit most tablets from 10 in. to 13.5 in.
  • Supports up to 3.1 lbs (1.4 kgs)

Package Includes

  • DDR1013SC Full-Motion Universal Tablet Desk Clamp
  • Owner’s Manual

Specifications

OVERVIEW
UPC Code037332186539
Device CompatibilityTablet
PHYSICAL
ColorBlack
Material of ConstructionSteel
MotionFull
Mounting LocationDesk Clamp
Degrees of Motion360 Rotate
Minimum Screen Size (in.)10
Maximum Screen Size (in.)13.5
Maximum Weight Capacity (lbs.)3.1
Shipping Dimensions (hwd / in.)2.90 x 3.10 x 31.30
Shipping Weight (lbs.)5.50
Unit Dimensions (hwd / in.)23.400 x 2.200 x 2.070
Unit Weight (lbs.)2.6
FEATURES & SPECIFICATIONS
Cord ManagementNo
Tools NecessaryNo
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)5-year limited warranty

Questions & Answers

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.