Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

48U SmartRack DEEP Premium Enclosure includes doors and side panels

Model Number: SR48UBDP


  • 45" (1143mm) depth for mounting extra-deep equipment
  • Standard 24" (600mm) width for optimizing floor space
  • Ships fully assembled
  • 3000 lb stationary / 2250 lb rolling load capacity
  • Locking, removable, reversible front and rear doors; Locking, removable side panels keyed alike with doors
  • Pre-installed casters and leveling feet; Rolls through standard 7 foot doorway
  • Meets all enclosure requirements towards PCI DSS (Payment Card Industry Data Security Standard) Compliance
  • 5-year limited warranty

View Full Product Details

HAVE A QUESTION?
Contact Us

Overview

A DEEP version of our standard 48U SmartRack. This enclosure is 1143mm deep (45") compared to the standard 1050mm deep (42"). This extra depth allows for high density equipment installations. It allows extra space for moving the cable management back as well as providing space for mounted equipment that has hot-swap, removable power supplies out the back of the enclosure.

The SR48UBDP houses 3000 lb of standard 19-inch rack equipment in 48U. Its front and rear pairs of vertical rails have square mounting holes that are adjustable in quarter-inch increments from 4 to 42 inches. Adjustment is quick and an easy-view depth index ensures consistent rail placement without requiring time-consuming measurements. Each rack space within the enclosure is numbered for ready reference.

Two of the adjustable vertical mounting rails support toolless button-mount 0U installation of up to four compatible PDUs and cable managers. This feature makes it easier to route cabling to rack equipment and reduces cord clutter.

With its locking, reversible, removable front and rear doors, and locking, removable side panels, the SR48UBDP provides ultimate equipment safety. The side panels are half size for ease of removal and reinstallation. The split rear door design allows the enclosure to be placed closer to a wall. The SR48UBDP meets all requirements toward PCI DSS compliance.

The top panel of the SR48UBDP is vented to help remove warm air from the enclosure and draw in cool air by convection. The top panel includes ports for cable routing, and can be quickly removed without tools. To facilitate cable access, the SR48UBDP is open-bottom.

All components of the SR48UBDP are grounded to the enclosure frame. Front and rear threaded grounding points are provided for connection to the facility earth ground. The removable front and rear doors feature quick-release ground wires.

To simplify deployment, the SR48UBDP comes with preinstalled casters that enable it to be easily maneuvered into the desired location, where it can be secured by adjusting the preinstalled levelers. Note: the casters are intended for minor position adjustments and are not designed for moving the enclosure over long distances.

The SR48UBDP comes with a 5-year product warranty. As part of the SmartRack family, the SR48UBDP is compatible with Tripp Lite’s extensive range of rackmount accessories, enabling you to customize your solution to meet any requirement.

Features

  • Ships fully assembled for rapid deployment and roll into place on pre-installed casters (casters are removable)
  • Front and rear sets of equipment mounting rails adjust in 1/4" increments. Adjustment is quick and convenient. The easy-view depth index ensures consistent rail placement without requiring time-consuming measurements.
  • Toolless accessory mounting rails (2 rails per enclosure) include slots for quick installation of compatible PDUs and vertical cable managers. Mounting slots are arranged in an industry-standard pattern compatible with a wide variety of accessories. Each rail can accommodate two vertical PDUs or cable managers side-by-side (four items per enclosure).
  • Enclosure includes mounting hardware of M6 cage nuts and 50 pieces of M6 screws
  • Textured powder coat finish for tough resistance to environmental concerns such as deployment in warehouses.
  • Massive front to rear ventilation capacity. 65+% open space in door perforation pattern meets or exceeds server manufacturer requirements.
  • Maximum usable internal depth of 42 inches/1070mm (front to rear rail).
  • Weight ratings of 3000 lb stationary and 2250 lb rolling.
  • Front door is locking, reversible and removable.
  • Rear doors are locking and reversible. Split rear door design reduces clearance requirements for service entry allowing the enclosure to be placed closer to a wall.
  • Locking removable side panels are 'half size' to make them smaller and lighter improving ease of installation and servicing. Two side panels per side (4 panels total). Side panels are keyed alike to the front and rear doors.
  • Built in baying tabs allow enclosures to be combined securely in rows. Center-to-center width can be set at 600mm or 24".
  • Leveling feet extend to allow enclosure to be positioned on uneven floors. Levelers are removable.
  • Compact design allows the enclosure to roll through standard height commercial doorways.
  • Convenient grounding system. All components are grounded to the enclosure frame which includes multiple connections for facility ground. Front and rear doors include quick-release ground wires.
  • Open bottom for cable access.
  • Top panel has generous cable access holes. Panel can be removed toollessly in seconds without having to disconnect cables first.
  • Included stabilizing brackets are used for shipment and can be reattached at the bottom of the enclosure frame on the inside or outside of the rack.
  • Meets all enclosure requirements towards PCI DSS (Payment Card Industry Data Security Standard) Compliance
  • Compatibility with airflow optimization accessories as well as cable management accessories.

Package Includes

  • SR48UBDP Rack Enclosure
  • (4) Side panels
  • (4) Side panel locks
  • (2) Door & side panel keys
  • (50) M6 screws
  • (50) M6 cage nuts
  • (50) M6 washers
  • Owner's Manual
PCI compliant RoHS compliant

Specifications

OVERVIEW
UPC Code037332185181
Rack TypeEnclosure
PHYSICAL
ColorBlack
Factory Preset Rack Depth (in.)28.125
Maximum Device Depth (in.)42
Minimum Device Depth (in.)4
Rack Height48U
Shipping Dimensions (hwd / in.)95.00 x 26.00 x 52.75
Shipping Weight (lbs.)395.00
Unit Dimensions (hwd / in.)89 x 23.63 x 47.25
Unit Weight (lbs.)315
Weight Capacity - Rolling (lbs.)2250
Weight Capacity - Stationary (lbs.)3000
Rack DepthDeep
SPECIAL FEATURES
Grounding LugFront and Back door frames
Built-in Cable ManagementNo
CERTIFICATIONS
CertificationsUL60950; RoHS; CE; IP20 Protection Rating
ApprovalsEIA/ECA-310-E
WARRANTY
Product Warranty Period (Worldwide)5-year limited warranty

Frequently Asked Questions

Yes. All of Tripp Lite's Cabinets are PCI-Compliant. Sturdy steel panels surround all sides of equipment, preventing unauthorized access to networking devices and ensuring the physical security of equipment that processes, stores and transmits credit card data.
NEMA (National Electrical Manufacturers Association) identifies enclosures with a number to represent their specific protection qualities. For a full explanation of NEMA rack enclosure ratings, click here
The IEC (International Electrotechnical Commission) uses a two digit code to define specific protection capabilities. For a full explanation of IEC rack enclosure ratings, click here

Additional FAQs may be available on the SR48UBDP model support page.

Accessories

UPS Accessories
  Model Number Description
UPSHDEARKIT | UPS Accessories UPSHDEARKIT Heavy-Duty 2-post Front Mounting Ear Kit
Management Hardware
  Model Number Description
SRSWITCH | Management Hardware SRSWITCH SmartRack Magnetic Door Switch Kit for front and rear doors; requires ENVIROSENSE, TLNETEM, E2MTHDI or E2MTDI
Cable Management
  Model Number Description
SRVRTBAR48 | Cable Management SRVRTBAR48 SmartRack 48U Vertical Cable Management Bars
SRCABLEDUCT1U | Cable Management SRCABLEDUCT1U SmartRack 1U Horizontal Cable Manager - Finger duct with cover
SRCABLEDUCT1UHD | Cable Management SRCABLEDUCT1UHD SmartRack 1U High Capacity Horizontal Cable Manager - Finger duct with dual-hinge cover
SRCABLEDUCT2UHD | Cable Management SRCABLEDUCT2UHD SmartRack 2U High Capacity Horizontal Cable Manager - Finger duct with dual-hinge cover
SRCABLEDUCTVRT | Cable Management SRCABLEDUCTVRT SmartRack 6-ft. (1.8 m) Vertical Cable Manager - Double finger duct with cover & toolless mounting
SRCABLELADDER | Cable Management SRCABLELADDER SmartRack 10-ft. x 1-ft. (3 m x 0.3 m) Cable Ladder, 2 sections - SRCABLETRAY/SRLADDERATTACH needed
SRCABLERING1U | Cable Management SRCABLERING1U SmartRack 1U Horizontal Cable Manager - Flexible ring type
SRCABLERING2U | Cable Management SRCABLERING2U SmartRack 2U Horizontal Cable Manager - Flexible ring type
SRCABLERINGVRT | Cable Management SRCABLERINGVRT SmartRack 6-ft. (1.8 m) Vertical Cable Manager - Flexible ring type & toolless mounting
SRCABLETRAY | Cable Management SRCABLETRAY SmartRack Roof-Mounted Cable Trough - Provides cable routing and power/data cable segregation
SRCABLETRAYEXP | Cable Management SRCABLETRAYEXP SmartRack Roof-Mounted Cable Trough Vertical Expansion Plates - Requires SRCABLETRAY
SRCABLEVRT3 | Cable Management SRCABLEVRT3 SmartRack 3 in. Wide High Capacity Vertical Cable Manager - Double finger duct
Rack Cooling Equipment
  Model Number Description
SRXFAN3U | Rack Cooling Equipment SRXFAN3U SmartRack 3U Fan Panel - 3 208-240V high-performance fans; 315 CFM; C14 inlet
SRFAN3U | Rack Cooling Equipment SRFAN3U SmartRack 3U Fan Panel - 3-120V high-performance fans; 210 CFM; 5-15P plug
Rack Cooling Accessories
  Model Number Description
SRFILTER | Rack Cooling Accessories SRFILTER SmartRack Enclosure Filter Kit
SRSKIRT | Rack Cooling Accessories SRSKIRT SmartRack Enclosure Skirt Kit
SRGASKET | Rack Cooling Accessories SRGASKET SmartRack Airflow Optimization Kit
SR1UBRUSH | Rack Cooling Accessories SR1UBRUSH 1U Cable Pass-Through Panel with Brush Strip
SR1UPANEL10 | Rack Cooling Accessories SR1UPANEL10 1U Blanking Panel Kit, Toolless-Mounting, 10 pieces
SR1UPANEL200 | Rack Cooling Accessories SR1UPANEL200 1U Blanking Panel Kit, Toolless-Mounting, 200 pieces
SR1UPANEL50 | Rack Cooling Accessories SR1UPANEL50 1U Blanking Panel Kit, Toolless-Mounting, 50 pieces
Rack Accessories
  Model Number Description
SRBOLTDOWN | Rack Accessories SRBOLTDOWN SmartRack Bolt-Down Kit - Secures stabilizing brackets or plates to facility floor
SR1UPANEL50 | Rack Accessories SR1UPANEL50 1U Blanking Panel Kit, Toolless-Mounting, 50 pieces
SR1UPANEL200 | Rack Accessories SR1UPANEL200 1U Blanking Panel Kit, Toolless-Mounting, 200 pieces
SR1UPANEL10 | Rack Accessories SR1UPANEL10 1U Blanking Panel Kit, Toolless-Mounting, 10 pieces
SRCAGENUTS | Rack Accessories SRCAGENUTS SmartRack Square Hole Hardware Kit with 50 M6 screws and washers
SRCASTERHDKIT | Rack Accessories SRCASTERHDKIT SmartRack Heavy-Duty Rolling Caster Kit, 4 pack
SRCOMBO | Rack Accessories SRCOMBO SmartRack Door Handles with Combination Lock - 2-pack for front and rear doors with bypass key
SRSHELF2P | Rack Accessories SRSHELF2P SmartRack 2U Cantilever Fixed Shelf (60 lb / 27 kg capacity; 18-in. / 457 mm depth.)
SRSHELF2P1U | Rack Accessories SRSHELF2P1U SmartRack 1U Cantilever Fixed Shelf (40 lb / 18 kg capacity; 12-in. / 305 mm depth.)
SRSHELF2P1UTM | Rack Accessories SRSHELF2P1UTM SmartRack 1U Cantilever Toolless Mount Fixed Shelf (30 lb/13.6 kg capacity; 12 in./305 mm depth)
SRSHELF2PDP | Rack Accessories SRSHELF2PDP 2U Cantilever Fixed Shelf (60 lb / 27 kg capacity; 21 in. / 533.4 mm depth.)
SRSHELF2PTM | Rack Accessories SRSHELF2PTM SmartRack 2U Cantilever Toolless Mount Fixed Shelf (50 lb/22.7 kg capacity; 18 in./457 mm depth)
SRSHELF4PHD | Rack Accessories SRSHELF4PHD SmartRack Heavy-Duty Fixed Shelf (250 lb/113 kg capacity; 26 in/660 mm depth)
SRSHELF4PHDTM | Rack Accessories SRSHELF4PHDTM SmartRack Fixed Heavy-Duty Toolless Mount Shelf (250 lb/113 kg capacity; 26 in./660 mm depth)
SRSHELF4PKYBD | Rack Accessories SRSHELF4PKYBD SmartRack Keyboard Shelf (25 lb/11 kg capacity; 16 in / 406 mm depth)
SRSHELF4PSL | Rack Accessories SRSHELF4PSL SmartRack Standard Sliding Shelf (50 lb/23 kg capacity; 28.3 in/719 mm depth)
SRSHELF4PSLHD | Rack Accessories SRSHELF4PSLHD SmartRack Heavy-Duty Sliding Shelf (200 lb/91 kg capacity; 28.3 in/719 mm depth.)
SRSKIRT | Rack Accessories SRSKIRT SmartRack Enclosure Skirt Kit
SRSTABILIZE | Rack Accessories SRSTABILIZE SmartRack Anti-Tip Stabilizing Plate Kit - Provides extra stability for standalone enclosures
SRGASKET | Rack Accessories SRGASKET SmartRack Airflow Optimization Kit
SRFILTER | Rack Accessories SRFILTER SmartRack Enclosure Filter Kit
UPSHDEARKIT | Rack Accessories UPSHDEARKIT Heavy-Duty 2-post Front Mounting Ear Kit
SR1UBRUSH | Rack Accessories SR1UBRUSH 1U Cable Pass-Through Panel with Brush Strip
Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
(773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
(773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

1 773.869.1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.