Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

Voltage Incompatibility

This product is not compatible with the voltage in your country. [MP004]

3-Breaker Parallel Tie Cabinet with Maintenance Bypass Switch (for SU40KX 3-Phase UPS)

Model Number: SUPC2MBP40KX


  • 3 breaker parallel tie cabinet accessory for two Tripp Lite 40kVA 3 phase UPS systems
  • Links the output of two UPS systems for 80kVA non-redundant operation
  • Integral Maintenance Bypass switch enables UPS maintenance or replacement
  • 3 built-in circuit breakers, heavy duty copper buswork
  • Compatible Tripp Lite SU40KX 3 phase UPS systems
  • 2-year limited warranty

View Full Product Details

HAVE A QUESTION?
Contact Us

Overview

Tripp Lite's parallel tie cabinet provides a means for safely paralleling two UPS systems for non-redundant combined mode operation. Non-redundant configuration combines the output of two UPS systems to support twice the output current. Built-in Maintenance Bypass Switch enables UPS maintenance and repair of with no disruption in power to connected equipment. Two input breakers receive incoming power from the UPS and are connected to heavy duty copper buswork and an output breaker rated for the total UPS capacity of the two UPS systems combined. See owners manual and Tripp Lite Parallel Tie Cabinet with Bypass Panel download for detailed specifications, dimensional drawings, operational flow charts and technical descriptions.
Compatible with two Tripp Lite SU40KX UPS systems.

Features

  • Tripp Lite's parallel tie cabinet provides a means for safely paralleling two UPS systems for non-redundant combined mode operation
  • Non-redundant configuration combines the output of two UPS systems to support twice the output current
  • Built-in Maintenance Bypass Switch enables UPS maintenance and repair of with no disruption in power to connected equipment
  • Two input breakers receive incoming power from the UPS and are connected to heavy duty copper buswork and an output breaker rated for the total UPS capacity of the two UPS systems combined
  • Compatible with two Tripp Lite SU40KX UPS systems
RoHS compliant

Specifications

OVERVIEW
UPC Code037332160201
INPUT
Nominal Input Voltage(s) Supported380V AC; 400V AC; 415V AC
Voltage Compatibility (VAC)380; 400; 415
PHYSICAL
Form Factors SupportedWallmount
Shipping Dimensions (hwd / in.)44.00 x 31.25 x 13.25
Shipping Weight (lbs.)225.00
Unit Dimensions (hwd / in.)42.4 x 30.1 x 11.8
Unit Weight (lbs.)220
WARRANTY
Product Warranty Period (Worldwide)2-year limited warranty

Resources & Downloads

support icon

Do you own a
SUPC2MBP40KX

Get support for your product all in one place!

Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
(773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
(773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

1 773.869.1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.