Part Number: SUPC2MBP40K
This Model has been retired and has not been replaced. An Owner's Manual and other information for the SUPC2MBP40K is available on the model support page
Overview
Tripp Lite's parallel tie cabinet provides a means for safely paralleling two UPS systems for non-redundant combined mode operation. Non-redundant configuration combines the output of two UPS systems to support twice the output current. Built-in Maintenance Bypass Switch enables UPS maintenance and repair with no disruption in power to connected equipment. Two input breakers receive incoming power from the UPS and are connected to heavy-duty copper buswork and an output breaker rated for the total UPS capacity of the two UPS systems combined. See owner's manual and Tripp Lite Parallel Tie Cabinet with Bypass Panel download for detailed specifications, dimensional drawings, operational flow charts and technical descriptions. Compatible with two Tripp Lite S3M30K and SU40K UPS systems.
Features
- Tripp Lite's parallel tie cabinet provides a means for safely paralleling two UPS systems for non-redundant combined mode operation
- Non-redundant configuration combines the output of two UPS systems to support twice the output current
- Built-in Maintenance Bypass Switch enables UPS maintenance and repair with no disruption in power to connected equipment
- Two input breakers receive incoming power from the UPS and are connected to heavy-duty copper buswork and an output breaker rated for the total UPS capacity of the two UPS systems combined
- Compatible with two Tripp Lite S3M30K and SU40K UPS systems
Specifications
OVERVIEW
UPC Code | 037332167224 |
Accessory Type | Parallel Tie Cabinet |
Accessory Class | UPS Accessories |
INPUT
Nominal Input Voltage(s) Supported | 208V AC |
Voltage Compatibility (VAC) | 208 |
PHYSICAL
Form Factors Supported | Wallmount |
Shipping Dimensions (hwd / in.) | 62.00 x 36.88 x 12.50 |
Shipping Weight (lbs.) | 375.00 |
Unit Dimensions (hwd / in.) | 61.250 x 36.130 x 11.800 |
Unit Weight (lbs.) | 370 |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 2-year limited warranty |
Questions & Answers
Documents & Downloads
Documentation
Design Resources
Product Images