3-Breaker Parallel Tie Cabinet with Maintenance Bypass Switch (for SU80K 3-Phase UPS)
- 3 breaker parallel tie cabinet accessory for two Tripp Lite 80kVA 3 phase UPS systems
- Links the output of two UPS systems for 160kVA non-redundant operation
- Integral Maintenance Bypass switch enables UPS maintenance or replacement
- 3 built-in circuit breakers, heavy duty copper buswork
- Compatible Tripp Lite SU80K 3 phase UPS systems
- 2-year limited warranty
SUPC2MBP80K
Have a Question?
Overview
Compatible with two Tripp Lite SU80K UPS systems.
Features
- Parallel tie cabinet provides a means for safely paralleling two UPS systems for non-redundant combined mode operation
- Non-redundant configuration combines the output of two UPS systems to support twice the output current
- Built-in Maintenance Bypass Switch enables UPS maintenance and repair of with no disruption in power to connected equipment
- Two input breakers receive incoming power from the UPS and are connected to heavy duty copper buswork and an output breaker rated for the total UPS capacity of the two UPS systems combined
- Compatible with two Tripp Lite SU80K UPS systems
Specifications
OVERVIEW
UPC Code | 037332167255 |
INPUT
Nominal Input Voltage(s) Supported | 208V AC |
Voltage Compatibility (VAC) | 208 |
PHYSICAL
Form Factors Supported | Wallmount |
Shipping Dimensions (hwd / in.) | 70.25 x 38.88 x 12.50 |
Shipping Weight (lbs.) | 490.00 |
Unit Dimensions (hwd / in.) | 69.5 x 38.12 x 11.75 |
Unit Weight (lbs.) | 485 |
WARRANTY
Product Warranty Period (Worldwide) | 2-year limited warranty |
Resources & Downloads
Documentation
Design Resources
Product Literature
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.