Part Number: BP240V10RT3U
Need more runtime? The BP240V10RT3U external battery pack extends the runtime of compatible Tripp Lite UPS Systems and has a rear connector for daisy-chaining multiple battery packs together to achieve an even longer runtime. Installation is quick, simple and versatile—the battery pack can be adapted to rackmount (3U), tower or stack form factors.
- Extends the runtime of expandable 240V DC UPS Systems
- Included daisychain connector supports the addition of multiple compatible external battery packs
- Supports 3U rack-mount installation; 4-post installation accessories included
- Options for 2-post rack-mount and tower installation available
- 2-year limited warranty
Overview
BP240V10RT3U rack/tower external battery pack offers extended battery runtime when used in conjunction with expandable 240V rack-mount and tower UPS systems. Includes heavy-gauge cabling with high-current DC connector for safe, simple installation. Included daisy-chain connector enables the connection of additional compatible 240V external battery packs to the host UPS. Included mounting accessories support 3U rack-mount installation in 4-post racks. Options for 2-post center-mounting and upright tower installation available.
Compatible with SU6000RT3U, SU6000RT3UHV, SU8000RT3U, SU8000RT3U1TF, SU8000RT3UG, SU8000RT3UHW, SU8000RT3UN50, SU8000RT3UN50TF, SU10000RT3U, SU10000RT3U2TF, SU10000RT3UG, SU10KRT3U, SU10KRT3UHV, SU10K3/1INTPM, SU16KRT, SU16KRT-1TF, SU16KRT8, SU16KRTG, SU16KRTHW, SU20KRT, SU20KRT-1TF, SU20KRT8, SU20KRTG, SU20KRTHW and other UPS systems that specify the use of this battery pack.
Features
- Offers extended-run UPS operation when used in conjunction with compatible 240V DC UPS systems
- Includes heavy-gauge cabling with high-current DC connectors for simple installation
- Daisychain connector enables the connection of additional compatible 240V external battery packs to the host UPS
- Included mounting brackets support rack-mount installation in 4-post racks using only 3 rack spaces (3U)
- 2POSTRMKITHD option supports balanced two-point center-mounting in 2-post equipment racks
- 2-9USTAND option enables upright tower placement
Specifications
OVERVIEW
UPC Code | 037332115843 |
INPUT
Input Phase | Single-Phase |
BATTERY
Expandable Runtime | Yes |
DC System Voltage (VDC) | 240 |
UPS Connection | Detachable cable with UPS specific DC connector (91.4 cm length, 6 gauge) |
Typical Battery Lifespan | 4-6 years typical (North America) |
PHYSICAL
Material of Construction | Steel |
Rack Height | 3U |
External Battery Pack Form Factor | Rack/Tower |
Installation Form Factors Supported with Included Accessories | 4 post 19 inch rackmount |
Installation Form Factors Supported with Optional Accessories | 2 post rackmount ( 2POSTRMKITHD ); Tower ( 2-9USTAND ) |
Minimum Required Rack Depth (inches) | 28 |
Shipping Dimensions (hwd / in.) | 11.50 x 23.00 x 33.00 |
Shipping Weight (lbs.) | 184.00 |
Unit Dimensions (hwd / in.) | 5.250 x 17.500 x 25.000 |
Unit Weight (lbs.) | 158.70 |
STANDARDS & COMPLIANCE
Product Compliance | RoHS; CE (Europe) |
WARRANTY & SUPPORT
Product Warranty Period (U.S. & Canada) | 2-year limited warranty |
Optional Coverage | 3 year, 5 year, next day and on-site warranty coverage available |
Questions & Answers
Accessories
Accessories
Model Number | Description | |
---|---|---|
2-9USTAND | 2U to 9U Tower Stand Kit for Select Rack-Mount UPS Systems | |
2POSTRMKITHD | 2-Post Rack-Mount Installation Kit of 2U and Larger UPS, Transformer and Battery Pack Components |
Services & Extended Warranties
Extended Warranty
Part Number | Description |
---|---|
TL9SW3Y18000BC | 3-Year Extended Warranty 3001-18000 VA SU External Battery Modules (EBMs) |
TL9SW5Y18000BC | 5-Year Extended Warranty 3001-18000 VA SU External Battery Modules (EBMs) |
WEXT1N | Extended Warranty and Technical Support for Select Products – KVM, Inverters |
WEXT2N | Extended Warranty and Technical Support for Select Products – KVM Switches, Power Inverters |
WEXT3N | Extended Warranty and Technical Support for Select Products – KVM Switches, Power Inverters |
Preventive Maintenance
Part Number | Description |
---|---|
TLWEBN72XX7000BC | 2-Year Onsite Service Contract for 0-7000 VA Smart, SMX, SU External Battery Modules (EBMs) |
TLWEBN75XX7000BC | 5-Year Onsite Service Contract for 0-7000 VA Smart, SMX, SU External Battery Modules (EBMs) |
Emergency Service; Preventive Maintenance
Part Number | Description |
---|---|
TLWEBN73XX7000BC | 3-Year Onsite Service Contract for 0-7000 VA Smart, SMX, SU External Battery Modules (EBMs) |
Documents & Downloads
Documentation
Design Resources
Product Literature
Declarations of Conformity
Case Studies
Product Images