TAA-Compliant External 48V 2U Rack/Tower Battery Pack Enclosure for select UPS Systems (BP48V242UTAA-Compliant)
Part Number: BP48V242UTAA
- Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
- Extends the runtime of compatible 48V Tripp Lite UPS Systems
- Supports 2U rackmount installation; 4 post installation accessories included
- Options for 2 post rackmount, tower and wallmount installation available
- 2-year limited warranty
Overview
BP48V242UTAA is compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases. Rack/tower external battery pack offers extended battery runtime when used in conjunction with expandable 48V Tripp Lite rackmount and tower UPS systems. Includes heavy gauge cabling with high current DC connector for safe, simple installation. Included mounting accessories support 2U rackmount installation in 4 post racks. Options for 2-point front-rail mounting, 2 post center-mounting, wallmount and upright tower installation available.
Compatible with these UPS Systems - SM2200RMDVTAA, SMART1500CRMXL, SMART2200CRMXL, SMART2200RMXL2U, SMART2200RMXL2UP, SMART2200RMXLN, SMART2200VSXL, SMART2600RM2U, SMART3000CRMXL, SMART3000RM2U, SMART3000RM2UN, SMART3000RMXL2U, SMART3000RMXLN, SMART3000VS, SMART5000RT3U, SMART5000XFMRXL, SMARTINT3000VS, SMX2200XLRT2U, SMX3000XLRT2UA, SMX5000XLRT3U, SU1500RTXL2UA, SU1500RTXLCD2U, SU1500XL, SU1500XLCD, SU2200RTXL2UA, SU2200RTXLCD2U, SU2200XLA, SU2200XLCD and other Tripp Lite UPS systems that specify the use of this battery pack.
Features
- Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases.
- Offers extended-run UPS operation when used in conjunction with compatible 48V DC Tripp Lite UPS systems
- Includes heavy gauge cabling with high current DC connectors for simple installation
- Included mounting brackets support rackmount installation in 4 post racks using only 2 rack spaces (2U)
- UPDHDEARKIT option supports 2 point front-rail rackmount installation without rear supports
- 2POSTRMKITWM option supports balanced 2 point center-mounting in 2 post equipment racks
- 2POSTRMKITWM option also enables wallmount installation
- 2-9USTAND option enables upright tower placement
- 48VDCSPLITTER option enables the connection of two BP48V242UTAA external battery packs
- NOTE: LIMIT OF 2 BP48V242UTAA PER UPS (Adding one requires no accessories. Use 48VDCSPLITTER to connect two to the host UPS), SEE BP48V60RT3UTAA, BP48V60RT-3U or BP48V27-2US FOR MULTI-PACK COMPATIBILITY
Specifications
OVERVIEW
UPC Code | 037332152848 |
INPUT
Input Phase | Single-Phase |
BATTERY
DC System Voltage (VDC) | 48 |
Battery Pack Accessory (Optional) | 48VDCSPLITTER (*Limit 2 BP48V242UTAA with 48VDCSPLITTER ) |
UPS Connection | Attached cable with blue 175 amp DC connector |
Typical Battery Lifespan | 4-6 years typical (North America) |
PHYSICAL
Rack Height | 2U |
External Battery Pack Form Factor | Rack/Tower |
Installation Form Factors Supported with Included Accessories | 4 post 19 inch rackmount |
Installation Form Factors Supported with Optional Accessories | 2 post rackmount ( 2POSTRMKITWM ); Wallmount ( 2POSTRMKITWM ); Tower ( 2-9USTAND ); 2-4 post front rail rackmount ( UPSHDEARKIT ) |
Minimum Required Rack Depth (inches) | 20.5 |
Shipping Dimensions (hwd / in.) | 8.70 x 23.50 x 20.00 |
Shipping Weight (lbs.) | 70.00 |
Unit Dimensions (hwd / in.) | 3.5 x 17.5 x 13.5 |
Unit Weight (lbs.) | 63 |
STANDARDS & COMPLIANCE
Product Certifications | NOM (Mexico) |
Product Compliance | RoHS; CE (Europe) |
WARRANTY
Product Warranty Period (U.S. & Canada) | 2-year limited warranty |
Questions & Answers
Related Products
UPS Accessories
Model Number | Description | |
---|---|---|
![]() |
2-9USTAND | 2U to 9U Tower Stand Kit for select Rack-Mount UPS Systems |
![]() |
2POSTRMKITWM | 2-Post Rack-Mount or Wall-Mount Adapter Kit for select Rack-Mount UPS Systems |
![]() |
48VDCSPLITTER | Y Splitter Cable for Select Tripp Lite Battery Packs, Blue 175A DC Connectors, 1 ft. (0.31 m) |
Services
Extended Warranty
Part Number | Description |
---|---|
WEXT1J | Extended Warranty and Technical Support for Select Tripp Lite Products – KVM; PDU; Inverters; and UPS Systems |
WEXT2J | Extended Warranty and Technical Support for Select Tripp Lite Products – KVM Switches; PDUs; Power Inverters; UPS |
WEXT3J | Extended Warranty and Technical Support for Select Tripp Lite Products – KVM Switches; PDUs; Inverters; UPS Systems |
Documents & Downloads
Documentation
Product Literature
Declarations of Conformity
Useful Web Pages
Product Images