Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

External 48V 2U Rack-mount Battery Pack Enclosure + DC Cabling for select UPS Systems (BP48V24-2U)


Need more runtime? The BP48V24-2U external rackmount battery pack extends the runtime of compatible Tripp Lite UPS Systems and its heavy gauge cabling provides a high-current DC connection. Installation is quick, simple and versatile with the included rackmount hardware. And if you need even more runtime, an additional battery pack can be attached using the 48VDCSPLITTER (sold separately).
  • Extends the runtime of compatible 48V Tripp Lite UPS Systems
  • Supports 2U rackmount installation; 4 post installation accessories included
  • Options for 2 post rackmount installation available
  • 2-year limited warranty

View Full Product Details

Tripp Lite Part Number

BP48V24-2U

Have a Question?
Contact Us

Overview

BP48V24-2U rackmount external battery pack offers extended battery runtime when used in conjunction with expandable 48V Tripp Lite rackmount UPS systems. Includes heavy gauge cabling with high current DC connector for safe, simple installation. Included mounting accessories support 2U rackmount installation in 4 post racks. Options for 2-point front-rail mounting, 2 post center-mounting are available.

Compatible with these UPS Systems - SM2200RMDVTAA, SM2200RMXL2UTAA, SMART1500CRMXL, SMART2200CRMXL, SMART2200RMXL2U, SMART2200RMXL2UP, SMART2200RMXLN, SMART2200VSXL, SMART2600RM2U, SMART3000CRMXL, SMART3000RM2U, SMART3000RM2UN, SMART3000RMXL2U, SMART3000RMXLN, SMART5000RT3U, SMART5000XFMRXL, SMX2200XLRT2U, SMX3000XLRT2UA, SMX5000XLRT3U, SU1500RTXL2UA, SU1500RTXLCD2U, SU2200RTXL2UA, SU2200RTXLCD2U, and other Tripp Lite rackmount UPS systems that specify the use of this battery pack.

Features

  • Offers extended-run UPS operation when used in conjunction with compatible 48V DC Tripp Lite UPS systems
  • Includes heavy gauge cabling with high current DC connectors for simple installation
  • Included mounting brackets support rackmount installation in 4 post racks using only 2 rack spaces (2U)
  • UPDHDEARKIT option supports 2 point front-rail rackmount installation without rear supports
  • 2POSTRMKITWM option supports balanced 2 point center-mounting in 2 post equipment racks
  • 48VDCSPLITTER option enables the connection of two BP48V24-2U external battery packs
  • NOTE: LIMIT OF 2 BP48V24-2U PER UPS (Adding one requires no accessories. Use 48VDCSPLITTER to connect two to the host UPS), SEE BP48V60RT-3U or BP48V27-2US FOR MULTI-PACK COMPATIBILITY AND TOWER MOUNTING CAPABILITY.
  • NOTE: When used with Tripp Lite SMART5000XFMRXL, this battery pack must either be (1) placed in a recessed position inside the rack so the DC cable can reach the BP connector on the back of the UPS or (2) be installed with a 1 foot 48VDC extension cable BPEXT481

Package Includes

  • BP48V24-2U external rackmount battery pack with attached DC cabling
  • 4 post compatible mounting hardware
  • Owner's manual
TAA compliant Cisco compatible Energy-Efficient Green Solutions Energy Star certified Made for iPod, iPhone and iPad PCI compliant RoHS compliant VMware ready application Bluetooth support HDMI premium certified cable HDMI premium certified cable QR code Qualcomm Quick Charge

Specifications

OVERVIEW
UPC Code037332043603
INPUT
Input PhaseSingle-Phase
BATTERY
DC System Voltage (VDC)48V
Battery Pack Accessory (Optional) 48VDCSPLITTER  (*Limit 2 BP48V24-2U with  48VDCSPLITTER )
UPS ConnectionAttached cable with blue 175 amp DC connector
Typical Battery Lifespan4-6 years typical (North America)
PHYSICAL
External Battery Pack Form FactorRack
Installation Form Factors Supported with Included Accessories4 post 19 inch rackmount
Installation Form Factors Supported with Optional Accessories2 post rackmount ( 2POSTRMKITWM ); 2-4 post front rail rackmount ( UPSHDEARKIT )
Minimum Required Rack Depth (inches)20.5
Shipping Dimensions (hwd / in.)8.90 x 23.40 x 19.50
Shipping Weight (lbs.)70.20
Unit Dimensions (hwd / in.)3.5 x 17.5 x 13.5
Unit Weight (lbs.)63
SPECIAL FEATURES
Grounding LugYes
CERTIFICATIONS
CertificationsTested to UL, CE, NOM
WARRANTY
Product Warranty Period (U.S. & Canada)2-year limited warranty

Accessories

UPS Accessories
  Model Number Description
2POSTRMKITWM | UPS Accessories 2POSTRMKITWM 2-Post Rack-Mount or Wall-Mount Adapter Kit for select Rack-Mount UPS Systems
48VDCSPLITTER | UPS Accessories 48VDCSPLITTER Y Splitter Cable for Select Tripp Lite Battery Packs, Blue 175A DC Connectors, 1 ft. (0.3 m)
BPEXT481 | UPS Accessories BPEXT481 Extension Cable for Select Tripp Lite Battery Packs, Blue 175A DC Connectors, 1 ft. (0.3 m)

Extended Warranties

Part Number Description
WEXT1H 1-Year Extended Warranty - For select Tripp Lite Products
WEXT2H 2-Year Extended Warranty - For select Tripp Lite Products
WEXT3H 3-Year Extended Warranty - For select Tripp Lite Products
Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
(773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
(773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

1 773.869.1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.