Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
Need more runtime? The BP48V24-2U external rackmount battery pack extends the runtime of compatible Tripp Lite UPS Systems and its heavy gauge cabling provides a high-current DC connection. Installation is quick, simple and versatile with the included rackmount hardware. And if you need even more runtime, an additional battery pack can be attached using the 48VDCSPLITTER (sold separately).
  • Extends the runtime of compatible 48V UPS Systems
  • Supports 2U rack-mount installation; 4-post installation accessories included
  • Options for 2-post rack-mount installation available
  • 2-year limited warranty

Features

  • Offers extended-run UPS operation when used in conjunction with compatible 48V DC UPS systems
  • Includes heavy-gauge cabling with high-current DC connectors for simple installation
  • Included mounting brackets support rack-mount installation in 4-post racks using only 2 rack spaces (2U)
  • UPDHDEARKIT option supports two-point front-rail rack-mount installation without rear supports
  • 2POSTRMKITWM option supports balanced two-point center-mounting in 2-post equipment racks
  • 48VDCSPLITTER option enables the connection of two BP48V24-2U external battery packs
  • NOTE: LIMIT OF 2 BP48V24-2U PER UPS (Adding one requires no accessories. Use 48VDCSPLITTER to connect two to the host UPS), SEE BP48V60RT-3U or BP48V27-2US FOR MULTI-PACK COMPATIBILITY AND TOWER MOUNTING CAPABILITY.
  • NOTE: When used with SMART5000XFMRXL, this battery pack must either be (1) placed in a recessed position inside the rack so the DC cable can reach the BP connector on the back of the UPS or (2) be installed with a 1-ft. (0.3 m) 48VDC extension cable BPEXT481

Package Includes

  • BP48V24-2U external rackmount battery pack with attached DC cabling
  • 4 post compatible mounting hardware
  • Owner's manual
RoHS compliant

Specifications

OVERVIEW
UPC Code037332043603
INPUT
Input PhaseSingle-Phase
BATTERY
DC System Voltage (VDC)48V
Battery Pack Accessory (Optional) 48VDCSPLITTER  (*Limit 2 BP48V24-2U with  48VDCSPLITTER )
UPS ConnectionAttached cable with blue 175 amp DC connector
Typical Battery Lifespan4-6 years typical (North America)
PHYSICAL
Rack Height  2U
External Battery Pack Form FactorRack
Installation Form Factors Supported with Included Accessories4 post 19 inch rackmount
Installation Form Factors Supported with Optional Accessories2 post rackmount ( 2POSTRMKITWM ); 2-4 post front rail rackmount ( UPSHDEARKIT )
Minimum Required Rack Depth (inches)17
Shipping Dimensions (hwd / in.)8.90 x 23.40 x 19.50
Shipping Weight (lbs.)71.40
Unit Dimensions (hwd / in.)3.500 x 17.500 x 13.500
Unit Weight (lbs.)63
FEATURES & SPECIFICATIONS
Grounding DetailsYes
STANDARDS & COMPLIANCE
Product CertificationsNOM (Mexico); UL Listed
Product ComplianceRoHS; CE (Europe)
WARRANTY & SUPPORT
Product Warranty Period (U.S. & Canada)2-year limited warranty
Optional Coverage
1-year, 2-year, and 3-year standard extended warranty options available

Questions & Answers

Accessories

Accessories

  Model Number Description
2-Post Rack-Mount or Wall-Mount Adapter Kit for select Rack-Mount UPS Systems 2POSTRMKITWM 2POSTRMKITWM 2-Post Rack-Mount or Wall-Mount Adapter Kit for select Rack-Mount UPS Systems
Y Splitter Cable for Select Battery Packs, Blue 175A DC Connectors, 1 ft. (0.3 m) 48VDCSPLITTER 48VDCSPLITTER Y Splitter Cable for Select Battery Packs, Blue 175A DC Connectors, 1 ft. (0.3 m)
Extension Cable for Select Battery Packs, Blue 175A DC Connectors, 1 ft. (0.3 m) BPEXT481 BPEXT481 Extension Cable for Select Battery Packs, Blue 175A DC Connectors, 1 ft. (0.3 m)

Services & Extended Warranties

Extended Warranty

Part Number Description
TL5SW5Y3000BC 5-Year Extended Warranty and Technical Support for Smart & SMX 1751-3000 VA External Battery Modules (EBMs)
WEXT1H Extended Warranty and Technical Support for Select Products – KVM, PDU, Inverters
WEXT2H Extended Warranty and Technical Support for Select Products – KVM Switches, PDUs, Power Inverters
WEXT3H Extended Warranty and Technical Support for Select Products – KVM Switches, PDUs, Power Inverters

Preventive Maintenance

Part Number Description
TLWEBN72XX7000BC 2-Year Onsite Service Contract for 0-7000 VA Smart, SMX, SU External Battery Modules (EBMs)
TLWEBN75XX7000BC 5-Year Onsite Service Contract for 0-7000 VA Smart, SMX, SU External Battery Modules (EBMs)

Emergency Service; Preventive Maintenance

Part Number Description
TLWEBN73XX7000BC 3-Year Onsite Service Contract for 0-7000 VA Smart, SMX, SU External Battery Modules (EBMs)

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.