Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

TAA-Compliant External 48V 2U Rack/Tower Battery Pack Enclosure for select UPS Systems (BP48V242UTAA-Compliant)

Model Number: BP48V242UTAA


  • Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
  • Extends the runtime of compatible 48V Tripp Lite UPS Systems
  • Supports 2U rackmount installation; 4 post installation accessories included
  • Options for 2 post rackmount, tower and wallmount installation available
  • 2-year limited warranty

Overview

BP48V242UTAA is compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases. Rack/tower external battery pack offers extended battery runtime when used in conjunction with expandable 48V Tripp Lite rackmount and tower UPS systems. Includes heavy gauge cabling with high current DC connector for safe, simple installation. Included mounting accessories support 2U rackmount installation in 4 post racks. Options for 2-point front-rail mounting, 2 post center-mounting, wallmount and upright tower installation available.

Compatible with these UPS Systems - SM2200RMDVTAA, SMART1500CRMXL, SMART2200CRMXL, SMART2200RMXL2U, SMART2200RMXL2UP, SMART2200RMXLN, SMART2200VSXL, SMART2600RM2U, SMART3000CRMXL, SMART3000RM2U, SMART3000RM2UN, SMART3000RMXL2U, SMART3000RMXLN, SMART3000VS, SMART5000RT3U, SMART5000XFMRXL, SMARTINT3000VS, SMX2200XLRT2U, SMX3000XLRT2UA, SMX5000XLRT3U, SU1500RTXL2UA, SU1500RTXLCD2U, SU1500XL, SU1500XLCD, SU2200RTXL2UA, SU2200RTXLCD2U, SU2200XLA, SU2200XLCD and other Tripp Lite UPS systems that specify the use of this battery pack.

Features

  • Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases.
  • Offers extended-run UPS operation when used in conjunction with compatible 48V DC Tripp Lite UPS systems
  • Includes heavy gauge cabling with high current DC connectors for simple installation
  • Included mounting brackets support rackmount installation in 4 post racks using only 2 rack spaces (2U)
  • UPDHDEARKIT option supports 2 point front-rail rackmount installation without rear supports
  • 2POSTRMKITWM option supports balanced 2 point center-mounting in 2 post equipment racks
  • 2POSTRMKITWM option also enables wallmount installation
  • 2-9USTAND option enables upright tower placement
  • 48VDCSPLITTER option enables the connection of two BP48V242UTAA external battery packs
  • NOTE: LIMIT OF 2 BP48V242UTAA PER UPS (Adding one requires no accessories. Use 48VDCSPLITTER to connect two to the host UPS), SEE BP48V60RT3UTAA, BP48V60RT-3U or BP48V27-2US FOR MULTI-PACK COMPATIBILITY

Package Includes

  • BP48V242UTAA TAA Compliant external battery pack with attached DC cabling
  • 4 post compatible mounting hardware
  • Owner's manual
TAA compliant RoHS compliant

Specifications

OVERVIEW
UPC Code037332152848
INPUT
Input PhaseSingle-Phase
BATTERY
DC System Voltage (VDC)48
Battery Pack Accessory (Optional) 48VDCSPLITTER (*Limit 2 BP48V242UTAA with 48VDCSPLITTER)
UPS ConnectionAttached cable with blue 175 amp DC connector
Typical Battery Lifespan4-6 years typical (North America)
PHYSICAL
External Battery Pack Form FactorRack/Tower
Installation Form Factors Supported with Included Accessories4 post 19 inch rackmount
Installation Form Factors Supported with Optional Accessories2 post rackmount (2POSTRMKITWM); Wallmount (2POSTRMKITWM); Tower (2-9USTAND); 2-4 post front rail rackmount (UPSHDEARKIT)
Minimum Required Rack Depth (inches)20.5
Shipping Dimensions (hwd / in.)8.70 x 23.50 x 20.00
Shipping Weight (lbs.)70.00
Unit Dimensions (hwd / in.)3.5 x 17.5 x 13.5
Unit Weight (lbs.)63
CERTIFICATIONS
CertificationsTested to CE, NOM, TAA Compliant
WARRANTY
Product Warranty Period (U.S. & Canada)2-year limited warranty

Accessories

UPS Accessories
  Model Number Description
48VDCSPLITTER | UPS Accessories 48VDCSPLITTER Y Splitter Cable for Select Tripp Lite Battery Packs, Blue 175A DC Connectors, 1 ft. (0.3 m)
2POSTRMKITWM | UPS Accessories 2POSTRMKITWM 2-Post Rack-Mount or Wall-Mount Adapter Kit for select Rack-Mount UPS Systems
2-9USTAND | UPS Accessories 2-9USTAND 2U to 9U Tower Stand Kit for select Rack-Mount UPS Systems

Extended Warranties

Part Number Description
WEXT1J 1-Year Extended Warranty - For select Tripp Lite Products
WEXT2J 2-Year Extended Warranty - For select Tripp Lite Products
WEXT3J 3-Year Extended Warranty - For select Tripp Lite Products

Resources & Downloads

support icon

Do you own a
BP48V242UTAA

Get support for your product all in one place!

Clear List

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.