Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Ideal storage for sensitive rack-mounted equipment that needs extra protection from harsh conditions. Perfect for factories, construction areas, warehouses and other areas high in moisture, dust and debris. Fully compliant with IP54 standards.

  • Supports a maximum load capacity of 1000 lbs (453.6 kgs)
  • 8 high-performance fans keep equipment cool
  • Built-in dust filters protect interior from airborne particles
  • Louvered door keeps out drips, splashes and falling debris
  • Adjustable mounting rails house equipment from 3 to 32.5 in. deep
  • 2-year limited warranty

Overview

The SR24UBFFD SmartRack 24U Standard-Depth Rack Enclosure Cabinet is ideal for storing sensitive 19-inch rack equipment in factories, power stations, water treatment plants, construction areas, shipping facilities, warehouses, transport hubs and other working environments high in moisture, dust and debris.

Constructed from heavy-duty steel in a durable black powder-coat finish, the SR24UBFFD supports a maximum load capacity of 1000 lbs (453.6 kgs). The louvered front door and built-in dust filters prevent drips, splashes and airborne contaminants from getting inside the enclosure. You can replace the filters with standard 20 x 24 x 1-inch furnace filters.

Eight high-performance fans are built into the door to pull air through the enclosure and keep your equipment cool. Dust- and drip-resistant top and bottom ports allow easy cable routing through the enclosure. To ensure your valuable equipment stays secure, the reversible front and rear doors and removable side panels lock tight.

The SR24UBFFD comes fully assembled and ready to use with removable casters and levelers for smooth deployment and placement. Installing equipment within the enclosure is easy with its square holes and numbered rack spaces. The front and rear vertical mounting rails adjust to accommodate equipment from 3 to 32.5 inches deep.

Features

Ideal for Physically Tough Working Environments

  • Perfect for factories, power stations, water treatment plants, construction areas, shipping facilities, warehouses, transport hubs and other working environments high in moisture, dust and debris
  • Houses standard 19 in. rack equipment in 24U of space
  • Supports maximum load capacity of 1000 lb.

Protects Against Harsh Conditions

  • 8 high-performance fans built into front door pull air through enclosure and cool equipment
  • Louvered front door blocks drips, splashes and falling debris from entering enclosure
  • Built-in dust filters keep out airborne contaminants
  • Filters can be removed and replaced with standard 20 x 24 x 1 in. furnace filters
  • Fans powered by detachable 10-ft. (3.05 m) AC cord with NEMA 5-15P plug

Keeps Important Equipment Secure

  • Reversible doors and removable side panels lock tight
  • Convenient ports with removable covers allow cable routing through top and bottom

Easy Enclosure and Equipment Installation

  • Ships fully assembled and ready to use
  • Front and rear mounting rails accommodate equipment from 3 to 32.5 in. deep
  • Rails adjust easily—unscrew them, slide them to desired depth, and screw them back in
  • Rails support square-hole mounting
  • Rack spaces numbered for easy reference
  • Removable casters and levelers help with minor position adjustments and stabilization
  • Mounting hardware included

Meets Payment Card Industry Standards

  • Provides physical equipment and media security required for PCI DSS (Payment Card Industry Data Security Standard) compliance

Package Includes

  • SR24UBFFD SmartRack 24U Standard-Depth Rack Enclosure Cabinet
  • (50) M6 cage nuts
  • (50) M6 screws
  • (50) Cup washers
  • (2) Removable/replaceable dust filters
  • (4) Casters
  • (4) Leveling feet
  • (1) C13 to NEMA 5-15 power cord, 10-ft. (3.05 m)
  • (2) Keys
  • Owner's manual
RoHS compliant

Specifications

OVERVIEW
UPC Code037332188786
Device CompatibilityPatch Panel; Network Switch; UPS; Server
Rack TypeHalf-Height Enclosure
INPUT
Nominal Input Voltage(s) Supported120V AC
Nominal Input Voltage Description120V 50/60 Hz
Input Plug TypeNEMA 5-15P
Input Cord Length (ft.)10
PHYSICAL
ColorBlack
Rack Height  24U
Rack DepthMid
Factory Preset Rack Depth (in.)10.42
Maximum Device Depth (in.)32.5
Minimum Device Depth (in.)3
Shipping Dimensions (hwd / in.)51.32 x 25.00 x 39.57
Shipping Weight (lbs.)242.50
Unit Dimensions (hwd / in.)46.800 x 23.600 x 38.500
Unit Weight (lbs.)209.43
Weight Capacity - Rolling (lbs.)1000
Weight Capacity - Stationary (lbs.)1000
Number of Vertical Mounting Rails4
FEATURES & SPECIFICATIONS
Grounding DetailsFront and back door frames
Built-in Cable ManagementYes
Pre-Installed CastersYes
STANDARDS & COMPLIANCE
Protection RatingIP54
Product CertificationsIEC 60297-3
Product ComplianceRoHS; EIA/ECA-310-E
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)2-year limited warranty

Questions & Answers

Yes. All of Tripp Lite's Cabinets are PCI-Compliant. Sturdy steel panels surround all sides of equipment, preventing unauthorized access to networking devices and ensuring the physical security of equipment that processes, stores and transmits credit card data.
Was this information helpful? Yes No
Need more help? Contact Technical Support
The IEC (International Electrotechnical Commission) uses a two digit code to define specific protection capabilities. For a full explanation of IEC rack enclosure ratings, click here
Was this information helpful? Yes No
Need more help? Contact Technical Support
IP stands for "Ingress Protection" and defines levels of sealing against moisture, dust and other foreign bodies. IP 54 - Protected against dust and splashing water IP 66 - Protected against dust and powerful jets of water IP 67 - Protected against dust and water immersion IP 68 - Protected against dust and submersion in water for a period of time
Was this information helpful? Yes No
Need more help? Contact Technical Support
Ask a Question

Accessories

Data Center & IT Rack Cooling

  Model Number Description
SmartRack Wall-Mount Roof Fan Kit - 2-120V high-performance fans; 210 CFM; 5-15P plug SRFANWM SRFANWM SmartRack Wall-Mount Roof Fan Kit - 2-120V high-performance fans; 210 CFM; 5-15P plug

Cable Management

  Model Number Description
SmartRack 1U Horizontal Cable Manager - Finger duct with cover SRCABLEDUCT1U SRCABLEDUCT1U SmartRack 1U Horizontal Cable Manager - Finger duct with cover
SmartRack 1U High Capacity Horizontal Cable Manager - Finger duct with dual-hinge cover SRCABLEDUCT1UHD SRCABLEDUCT1UHD SmartRack 1U High Capacity Horizontal Cable Manager - Finger duct with dual-hinge cover
SmartRack 2U High Capacity Horizontal Cable Manager - Finger duct with dual-hinge cover SRCABLEDUCT2UHD SRCABLEDUCT2UHD SmartRack 2U High Capacity Horizontal Cable Manager - Finger duct with dual-hinge cover
SmartRack 1U Horizontal Cable Manager - Flexible ring type SRCABLERING1U SRCABLERING1U SmartRack 1U Horizontal Cable Manager - Flexible ring type
SmartRack 2U Horizontal Cable Manager - Flexible ring type SRCABLERING2U SRCABLERING2U SmartRack 2U Horizontal Cable Manager - Flexible ring type

Accessories

  Model Number Description
Hook-and-Loop Cable Ties, 10" L x 5/8" W - 10-Pack P350-10N-10 P350-10N-10 Hook-and-Loop Cable Ties, 10" L x 5/8" W - 10-Pack
SmartRack 1U Cable Pass-Through Panel with Brush Strip SR1UBRUSH SR1UBRUSH SmartRack 1U Cable Pass-Through Panel with Brush Strip
SmartRack 1U Blanking Panel Kit, Toolless-Mounting, 10 pieces SR1UPANEL10 SR1UPANEL10 SmartRack 1U Blanking Panel Kit, Toolless-Mounting, 10 pieces
SmartRack 1U Blanking Panel Kit, Toolless-Mounting, 50 pieces SR1UPANEL50 SR1UPANEL50 SmartRack 1U Blanking Panel Kit, Toolless-Mounting, 50 pieces
SmartRack Square Hole Hardware Kit with 50 M5 screws and washers SRCAGENUT5MM SRCAGENUT5MM SmartRack Square Hole Hardware Kit with 50 M5 screws and washers
SmartRack Square Hole Hardware Kit with 50 M6 screws and washers SRCAGENUTS SRCAGENUTS SmartRack Square Hole Hardware Kit with 50 M6 screws and washers
SmartRack Square Hole Hardware Kit with 50 pcs 12-24 screws and washers SRCAGENUTS1224 SRCAGENUTS1224 SmartRack Square Hole Hardware Kit with 50 pcs 12-24 screws and washers
SmartRack Copper Bus Grounding Bar for 24U and 25U Racks SRGROUND25 SRGROUND25 SmartRack Copper Bus Grounding Bar for 24U and 25U Racks
SmartRack 2U Cantilever Fixed Shelf (60 lbs / 27.2 kgs capacity; 18-in. / 457 mm Deep) SRSHELF2P SRSHELF2P SmartRack 2U Cantilever Fixed Shelf (60 lbs / 27.2 kgs capacity; 18-in. / 457 mm Deep)
SmartRack 1U Cantilever Fixed Shelf (40 lbs / 18.1 kgs capacity; 12-in. / 305 mm Deep) SRSHELF2P1U SRSHELF2P1U SmartRack 1U Cantilever Fixed Shelf (40 lbs / 18.1 kgs capacity; 12-in. / 305 mm Deep)
SmartRack 1U Cantilever Toolless Mount Fixed Shelf (30 lbs / 13.6 kgs capacity; 12 in./305 mm Deep) SRSHELF2P1UTM SRSHELF2P1UTM SmartRack 1U Cantilever Toolless Mount Fixed Shelf (30 lbs / 13.6 kgs capacity; 12 in./305 mm Deep)
SmartRack 2U Cantilever Fixed Shelf (60 lbs / 27.2 kgs capacity; 21 in. / 533.4 mm Deep) SRSHELF2PDP SRSHELF2PDP SmartRack 2U Cantilever Fixed Shelf (60 lbs / 27.2 kgs capacity; 21 in. / 533.4 mm Deep)
SmartRack 2U Cantilever Toolless Mount Fixed Shelf (50 lbs /22.7 kgs capacity; 18 in./457 mm Deep) SRSHELF2PTM SRSHELF2PTM SmartRack 2U Cantilever Toolless Mount Fixed Shelf (50 lbs /22.7 kgs capacity; 18 in./457 mm Deep)
SmartRack Heavy-Duty Fixed Shelf (250 lbs / 113.4 kgs capacity; 26 in/660 mm Deep) SRSHELF4PHD SRSHELF4PHD SmartRack Heavy-Duty Fixed Shelf (250 lbs / 113.4 kgs capacity; 26 in/660 mm Deep)
SmartRack Fixed Heavy-Duty Toolless Mount Shelf (250 lbs / 113.4 kgs capacity; 26 in./660 mm Deep) SRSHELF4PHDTM SRSHELF4PHDTM SmartRack Fixed Heavy-Duty Toolless Mount Shelf (250 lbs / 113.4 kgs capacity; 26 in./660 mm Deep)
SmartRack Keyboard Shelf (25 lbs / 11.3 kgs capacity; 16 in / 406 mm Deep) SRSHELF4PKYBD SRSHELF4PKYBD SmartRack Keyboard Shelf (25 lbs / 11.3 kgs capacity; 16 in / 406 mm Deep)
SmartRack Standard Sliding Shelf (50 lbs / 22.7 kgs capacity; 28.3 in/719 mm Deep) SRSHELF4PSL SRSHELF4PSL SmartRack Standard Sliding Shelf (50 lbs / 22.7 kgs capacity; 28.3 in/719 mm Deep)
SmartRack Heavy-Duty Sliding Shelf (200 lbs / 90.7 kgs capacity; 28.3 in/719 mm Deep) SRSHELF4PSLHD SRSHELF4PSLHD SmartRack Heavy-Duty Sliding Shelf (200 lbs / 90.7 kgs capacity; 28.3 in/719 mm Deep)
SmartRack Magnetic Door Switch Kit for front and rear doors; requires ENVIROSENSE, TLNETEM, E2MTHDI or E2MTDI SRSWITCH SRSWITCH SmartRack Magnetic Door Switch Kit for front and rear doors; requires ENVIROSENSE, TLNETEM, E2MTHDI or E2MTDI
Heavy-Duty 2-post Front Mounting Ear Kit UPSHDEARKIT UPSHDEARKIT Heavy-Duty 2-post Front Mounting Ear Kit

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.