Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Wall-mount cabinet secures and organizes 10U of 19-inch rack equipment up to 20.5 inches deep in locations with limited floor space. Clear acrylic window allows you to monitor equipment without unlocking door.

  • Maximum load capacity of 200 lbs (90.7 kgs)
  • Swings away from wall on hinge for easy back-door access
  • Front door includes shatter-resistant clear acrylic window
  • Locking steel cabinet vented at sides, top and bottom
  • Secures 10U of 19 in. rack equipment up to 20.5 in. deep
  • 5-year limited warranty

Features

Saves Valuable Workspace
  • Perfect for network wiring closets, retail locations, classrooms, back offices and other areas with limited floor space where you need equipment to be secure, organized and out of the way
  • Houses EIA-standard 19 in. rack equipment in 10U of space
  • Maximum load capacity of 200 lb.

Hinged Cabinet for Convenient Access
  • Swings away from the wall to allow easy back-door access to equipment and cabling during installation and maintenance
  • Rotate cabinet 180° before mounting to open reversible doors left or right

Shatter-Resistant Clear Acrylic Front Window
  • Lets you monitor equipment without unlocking the enclosure
  • Prevents equipment tampering
  • Reduces acoustic noise
  • Provides extra visual flair

Keeps Important Equipment Secure
  • Side panels and doors lock securely to help prevent damage, tampering or theft
  • Vented panels allow generous airflow that keeps equipment cool
  • Convenient ports with removable covers allow cable routing through top and bottom

Easy Enclosure and Equipment Installation
  • Ships fully assembled for quick installation
  • Mounts to wall or rolls on floor with optional SRCASTER caster kit
  • Wall-mounting holes spaced 16 in. apart for standard wall stud placement
  • Vertical mounting rails adjust in 7/8 in. increments to accommodate equipment up to 20.5 in. deep, such as network switches and patch panels
  • Rails support square-hole or 12-24 threaded-hole mounting
  • Rack spaces numbered for easy reference

Meets Payment Card Industry Standards
  • Provides physical equipment and media security required for PCI DSS (Payment Card Industry Data Security Standard) compliance

Package Includes

  • SRW10USG SmartRack 10U Low-Profile Switch-Depth Wall-Mount Rack Enclosure Cabinet
  • (24) M6 screws
  • (24) M6 cage nuts
  • (24) M6 washers
  • (24) 12-24 screws
  • (2) Keys
  • Owner’s manual
RoHS compliant

Specifications

OVERVIEW
UPC Code037332187345
Device CompatibilityPatch Panel; Network Switch; UPS
Rack TypeSmall Enclosure
PHYSICAL
ColorBlack
Rack Height  10U
Rack DepthShallow
Factory Preset Rack Depth (in.)10.42
Maximum Device Depth (in.)20.5
Minimum Device Depth (in.)3
Shipping Dimensions (hwd / in.)24.25 x 26.38 x 24.13
Shipping Weight (lbs.)59.00
Unit Dimensions (hwd / in.)21.560 x 23.630 x 21.630
Unit Weight (lbs.)53.4
Weight Capacity - Stationary (lbs.)200
Number of Vertical Mounting Rails4
FEATURES & SPECIFICATIONS
Grounding DetailsFront and Back door frames
STANDARDS & COMPLIANCE
Product ComplianceRoHS; EIA/ECA-310-E
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)5-year limited warranty

Questions & Answers

A rack unit (commonly referred to as a "U") is a standard measure of the height of a device in a server rack. One rack unit is 44.45 mm (1.75 in) high. The height of a one rack unit device is described as 1U, a two rack unit device as 2U and so on.
Was this information helpful? Yes No
Need more help? Contact Technical Support
Wall Mount Rack Cabinets feature adjustable mounting depths with minimums of either 3 or 17 inches and maximums of 16.5, 20.5 or 32.5 inches. To determine the maximum depth you need, measure the depth of your equipment and add 3 inches to allow space for cabling. A cabinet with a maximum depth of 20.5 inches will accommodate equipment with a maximum depth of 17.5 inches.
Was this information helpful? Yes No
Need more help? Contact Technical Support
Yes. All of Tripp Lite's Cabinets are PCI-Compliant. Sturdy steel panels surround all sides of equipment, preventing unauthorized access to networking devices and ensuring the physical security of equipment that processes, stores and transmits credit card data.
Was this information helpful? Yes No
Need more help? Contact Technical Support
NEMA (National Electrical Manufacturers Association) identifies enclosures with a number to represent their specific protection qualities. For a full explanation of NEMA rack enclosure ratings, click here
Was this information helpful? Yes No
Need more help? Contact Technical Support
The IEC (International Electrotechnical Commission) uses a two digit code to define specific protection capabilities. For a full explanation of IEC rack enclosure ratings, click here
Was this information helpful? Yes No
Need more help? Contact Technical Support
See All Questions Ask a Question

Accessories

Data Center & IT Rack Cooling

  Model Number Description
SmartRack 3U Fan Panel - 3-120V high-performance fans; 210 CFM; 5-15P plug SRFAN3U SRFAN3U SmartRack 3U Fan Panel - 3-120V high-performance fans; 210 CFM; 5-15P plug
SmartRack Wall-Mount Roof Fan Kit - 2-120V high-performance fans; 210 CFM; 5-15P plug SRFANWM SRFANWM SmartRack Wall-Mount Roof Fan Kit - 2-120V high-performance fans; 210 CFM; 5-15P plug
SmartRack 3U Fan Panel - 3 208-240V high-performance fans; 315 CFM; C14 inlet SRXFAN3U SRXFAN3U SmartRack 3U Fan Panel - 3 208-240V high-performance fans; 315 CFM; C14 inlet

Cable Management

  Model Number Description
SmartRack 1U Horizontal Cable Manager - Finger duct with cover SRCABLEDUCT1U SRCABLEDUCT1U SmartRack 1U Horizontal Cable Manager - Finger duct with cover
SmartRack 1U High Capacity Horizontal Cable Manager - Finger duct with dual-hinge cover SRCABLEDUCT1UHD SRCABLEDUCT1UHD SmartRack 1U High Capacity Horizontal Cable Manager - Finger duct with dual-hinge cover
SmartRack 2U High Capacity Horizontal Cable Manager - Finger duct with dual-hinge cover SRCABLEDUCT2UHD SRCABLEDUCT2UHD SmartRack 2U High Capacity Horizontal Cable Manager - Finger duct with dual-hinge cover
SmartRack 1U Horizontal Cable Manager - Flexible ring type SRCABLERING1U SRCABLERING1U SmartRack 1U Horizontal Cable Manager - Flexible ring type
SmartRack 2U Horizontal Cable Manager - Flexible ring type SRCABLERING2U SRCABLERING2U SmartRack 2U Horizontal Cable Manager - Flexible ring type

Accessories

  Model Number Description
SmartRack 1U Blanking Panel Kit, Toolless-Mounting, 10 pieces SR1UPANEL10 SR1UPANEL10 SmartRack 1U Blanking Panel Kit, Toolless-Mounting, 10 pieces
SmartRack Square Hole Hardware Kit with 50 M6 screws and washers SRCAGENUTS SRCAGENUTS SmartRack Square Hole Hardware Kit with 50 M6 screws and washers
SmartRack Rolling Caster Kit, 4 pack SRCASTER SRCASTER SmartRack Rolling Caster Kit, 4 pack
SmartRack 2U Cantilever Fixed Shelf (60 lbs / 27.2 kgs capacity; 18-in. / 457 mm Deep) SRSHELF2P SRSHELF2P SmartRack 2U Cantilever Fixed Shelf (60 lbs / 27.2 kgs capacity; 18-in. / 457 mm Deep)
SmartRack 1U Cantilever Fixed Shelf (40 lbs / 18.1 kgs capacity; 12-in. / 305 mm Deep) SRSHELF2P1U SRSHELF2P1U SmartRack 1U Cantilever Fixed Shelf (40 lbs / 18.1 kgs capacity; 12-in. / 305 mm Deep)
SmartRack Magnetic Door Switch Kit for front and rear doors; requires ENVIROSENSE, TLNETEM, E2MTHDI or E2MTDI SRSWITCH SRSWITCH SmartRack Magnetic Door Switch Kit for front and rear doors; requires ENVIROSENSE, TLNETEM, E2MTHDI or E2MTDI
Heavy-Duty 2-post Front Mounting Ear Kit UPSHDEARKIT UPSHDEARKIT Heavy-Duty 2-post Front Mounting Ear Kit

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.